Square head bolts, grade C

Standard GB/T 8-1988
Description Square head bolt, grade C GB/T 8 M10X20
Part number GB/T 8 M10X20
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 8 M10X20 M10 20 1.25
2 GB/T 8 M10X25 M10 25 1.25
3 GB/T 8 M10X30 M10 30 1.25
4 GB/T 8 M10X35 M10 35 1.25
5 GB/T 8 M10X40 M10 40 1.25
6 GB/T 8 M10X45 M10 45 1.25
7 GB/T 8 M10X50 M10 50 1.25
8 GB/T 8 M10X55 M10 55 1.25
9 GB/T 8 M10X60 M10 60 1.25
10 GB/T 8 M10X65 M10 65 1.25
11 GB/T 8 M10X70 M10 70 1.25
12 GB/T 8 M10X80 M10 80 1.25
13 GB/T 8 M10X90 M10 90 1.25
14 GB/T 8 M10X100 M10 100 1.25
15 GB/T 8 M12X25 M12 25 1.5
16 GB/T 8 M12X30 M12 30 1.5
17 GB/T 8 M12X35 M12 35 1.5
18 GB/T 8 M12X40 M12 40 1.5
19 GB/T 8 M12X45 M12 45 1.5
20 GB/T 8 M12X50 M12 50 1.5
21 GB/T 8 M12X55 M12 55 1.5
22 GB/T 8 M12X60 M12 60 1.5
23 GB/T 8 M12X65 M12 65 1.5
24 GB/T 8 M12X70 M12 70 1.5
25 GB/T 8 M12X80 M12 80 1.5
26 GB/T 8 M12X90 M12 90 1.5
27 GB/T 8 M12X100 M12 100 1.5
28 GB/T 8 M12X110 M12 110 1.5
29 GB/T 8 M12X120 M12 120 1.5
30 GB/T 8 M14X25 M14 25 1.5
31 GB/T 8 M14X30 M14 30 1.5
32 GB/T 8 M14X35 M14 35 1.5
33 GB/T 8 M14X40 M14 40 1.5
34 GB/T 8 M14X45 M14 45 1.5
35 GB/T 8 M14X50 M14 50 1.5
36 GB/T 8 M14X55 M14 55 1.5
37 GB/T 8 M14X60 M14 60 1.5
38 GB/T 8 M14X65 M14 65 1.5
39 GB/T 8 M14X70 M14 70 1.5
40 GB/T 8 M14X80 M14 80 1.5
41 GB/T 8 M14X90 M14 90 1.5
42 GB/T 8 M14X100 M14 100 1.5
43 GB/T 8 M14X110 M14 110 1.5
44 GB/T 8 M14X120 M14 120 1.5
45 GB/T 8 M14X130 M14 130 1.5
46 GB/T 8 M14X140 M14 140 1.5
47 GB/T 8 M16X30 M16 30 2
48 GB/T 8 M16X35 M16 35 2
49 GB/T 8 M16X40 M16 40 2
50 GB/T 8 M16X45 M16 45 2
51 GB/T 8 M16X50 M16 50 2
52 GB/T 8 M16X55 M16 55 2
53 GB/T 8 M16X60 M16 60 2
54 GB/T 8 M16X65 M16 65 2
55 GB/T 8 M16X70 M16 70 2
56 GB/T 8 M16X80 M16 80 2
57 GB/T 8 M16X90 M16 90 2
58 GB/T 8 M16X100 M16 100 2
59 GB/T 8 M16X110 M16 110 2
60 GB/T 8 M16X120 M16 120 2
61 GB/T 8 M16X130 M16 130 2
62 GB/T 8 M16X140 M16 140 2
63 GB/T 8 M16X150 M16 150 2
64 GB/T 8 M16X160 M16 160 2
65 GB/T 8 M18X35 M18 35 2.5
66 GB/T 8 M18X40 M18 40 2.5
67 GB/T 8 M18X45 M18 45 2.5
68 GB/T 8 M18X50 M18 50 2.5
69 GB/T 8 M18X55 M18 55 2.5
70 GB/T 8 M18X60 M18 60 2.5
71 GB/T 8 M18X65 M18 65 2.5
72 GB/T 8 M18X70 M18 70 2.5
73 GB/T 8 M18X80 M18 80 2.5
74 GB/T 8 M18X90 M18 90 2.5
75 GB/T 8 M18X100 M18 100 2.5
76 GB/T 8 M18X110 M18 110 2.5
77 GB/T 8 M18X120 M18 120 2.5
78 GB/T 8 M18X130 M18 130 2.5
79 GB/T 8 M18X140 M18 140 2.5
80 GB/T 8 M18X150 M18 150 2.5
81 GB/T 8 M18X160 M18 160 2.5
82 GB/T 8 M18X180 M18 180 2.5
83 GB/T 8 M20X35 M20 35 2.5
84 GB/T 8 M20X40 M20 40 2.5
85 GB/T 8 M20X45 M20 45 2.5
86 GB/T 8 M20X50 M20 50 2.5
87 GB/T 8 M20X55 M20 55 2.5
88 GB/T 8 M20X60 M20 60 2.5
89 GB/T 8 M20X65 M20 65 2.5
90 GB/T 8 M20X70 M20 70 2.5
91 GB/T 8 M20X80 M20 80 2.5
92 GB/T 8 M20X90 M20 90 2.5
93 GB/T 8 M20X100 M20 100 2.5
94 GB/T 8 M20X110 M20 110 2.5
95 GB/T 8 M20X120 M20 120 2.5
96 GB/T 8 M20X130 M20 130 2.5
97 GB/T 8 M20X140 M20 140 2.5
98 GB/T 8 M20X150 M20 150 2.5
99 GB/T 8 M20X160 M20 160 2.5
100 GB/T 8 M20X180 M20 180 2.5
101 GB/T 8 M20X200 M20 200 2.5
102 GB/T 8 M22X50 M22 50 2.5
103 GB/T 8 M22X55 M22 55 2.5
104 GB/T 8 M22X60 M22 60 2.5
105 GB/T 8 M22X65 M22 65 2.5
106 GB/T 8 M22X70 M22 70 2.5
107 GB/T 8 M22X80 M22 80 2.5
108 GB/T 8 M22X90 M22 90 2.5
109 GB/T 8 M22X100 M22 100 2.5
110 GB/T 8 M22X110 M22 110 2.5
111 GB/T 8 M22X120 M22 120 2.5
112 GB/T 8 M22X130 M22 130 2.5
113 GB/T 8 M22X140 M22 140 2.5
114 GB/T 8 M22X150 M22 150 2.5
115 GB/T 8 M22X160 M22 160 2.5
116 GB/T 8 M22X180 M22 180 2.5
117 GB/T 8 M22X200 M22 200 2.5
118 GB/T 8 M22X220 M22 220 2.5
119 GB/T 8 M24X55 M24 55 3
120 GB/T 8 M24X60 M24 60 3
121 GB/T 8 M24X65 M24 65 3
122 GB/T 8 M24X70 M24 70 3
123 GB/T 8 M24X80 M24 80 3
124 GB/T 8 M24X90 M24 90 3
125 GB/T 8 M24X100 M24 100 3
126 GB/T 8 M24X110 M24 110 3
127 GB/T 8 M24X120 M24 120 3
128 GB/T 8 M24X130 M24 130 3
129 GB/T 8 M24X140 M24 140 3
130 GB/T 8 M24X150 M24 150 3
131 GB/T 8 M24X160 M24 160 3
132 GB/T 8 M24X180 M24 180 3
133 GB/T 8 M24X200 M24 200 3
134 GB/T 8 M24X220 M24 220 3
135 GB/T 8 M24X240 M24 240 3
136 GB/T 8 M27X60 M27 60 3
137 GB/T 8 M27X65 M27 65 3
138 GB/T 8 M27X70 M27 70 3
139 GB/T 8 M27X80 M27 80 3
140 GB/T 8 M27X90 M27 90 3
141 GB/T 8 M27X100 M27 100 3
142 GB/T 8 M27X110 M27 110 3
143 GB/T 8 M27X120 M27 120 3
144 GB/T 8 M27X130 M27 130 3
145 GB/T 8 M27X140 M27 140 3
146 GB/T 8 M27X150 M27 150 3
147 GB/T 8 M27X160 M27 160 3
148 GB/T 8 M27X180 M27 180 3
149 GB/T 8 M27X200 M27 200 3
150 GB/T 8 M27X220 M27 220 3
151 GB/T 8 M27X240 M27 240 3
152 GB/T 8 M27X260 M27 260 3
153 GB/T 8 M30X60 M30 60 3.5
154 GB/T 8 M30X65 M30 65 3.5
155 GB/T 8 M30X70 M30 70 3.5
156 GB/T 8 M30X80 M30 80 3.5
157 GB/T 8 M30X90 M30 90 3.5
158 GB/T 8 M30X100 M30 100 3.5
159 GB/T 8 M30X110 M30 110 3.5
160 GB/T 8 M30X120 M30 120 3.5
161 GB/T 8 M30X130 M30 130 3.5
162 GB/T 8 M30X140 M30 140 3.5
163 GB/T 8 M30X150 M30 150 3.5
164 GB/T 8 M30X160 M30 160 3.5
165 GB/T 8 M30X180 M30 180 3.5
166 GB/T 8 M30X200 M30 200 3.5
167 GB/T 8 M30X220 M30 220 3.5
168 GB/T 8 M30X240 M30 240 3.5
169 GB/T 8 M30X260 M30 260 3.5
170 GB/T 8 M30X280 M30 280 3.5
171 GB/T 8 M30X300 M30 300 3.5
172 GB/T 8 M36X80 M36 80 4
173 GB/T 8 M36X90 M36 90 4
174 GB/T 8 M36X100 M36 100 4
175 GB/T 8 M36X110 M36 110 4
176 GB/T 8 M36X120 M36 120 4
177 GB/T 8 M36X130 M36 130 4
178 GB/T 8 M36X140 M36 140 4
179 GB/T 8 M36X150 M36 150 4
180 GB/T 8 M36X160 M36 160 4
181 GB/T 8 M36X180 M36 180 4
182 GB/T 8 M36X200 M36 200 4
183 GB/T 8 M36X220 M36 220 4
184 GB/T 8 M36X240 M36 240 4
185 GB/T 8 M36X260 M36 260 4
186 GB/T 8 M36X280 M36 280 4
187 GB/T 8 M36X300 M36 300 4
188 GB/T 8 M42X80 M42 80 4.5
189 GB/T 8 M42X90 M42 90 4.5
190 GB/T 8 M42X100 M42 100 4.5
191 GB/T 8 M42X110 M42 110 4.5
192 GB/T 8 M42X120 M42 120 4.5
193 GB/T 8 M42X130 M42 130 4.5
194 GB/T 8 M42X140 M42 140 4.5
195 GB/T 8 M42X150 M42 150 4.5
196 GB/T 8 M42X160 M42 160 4.5
197 GB/T 8 M42X180 M42 180 4.5
198 GB/T 8 M42X200 M42 200 4.5
199 GB/T 8 M42X220 M42 220 4.5
200 GB/T 8 M42X240 M42 240 4.5
201 GB/T 8 M42X260 M42 260 4.5
202 GB/T 8 M42X280 M42 280 4.5
203 GB/T 8 M42X300 M42 300 4.5
204 GB/T 8 M48X110 M48 110 5
205 GB/T 8 M48X120 M48 120 5
206 GB/T 8 M48X130 M48 130 5
207 GB/T 8 M48X140 M48 140 5
208 GB/T 8 M48X150 M48 150 5
209 GB/T 8 M48X160 M48 160 5
210 GB/T 8 M48X180 M48 180 5
211 GB/T 8 M48X200 M48 200 5
212 GB/T 8 M48X220 M48 220 5
213 GB/T 8 M48X240 M48 240 5
214 GB/T 8 M48X260 M48 260 5
215 GB/T 8 M48X280 M48 280 5
216 GB/T 8 M48X300 M48 300 5
Part number
d
l (mm)
Pitch (mm)