spline shafts DIN 14 out of stainless steel 1.4301

Standard DIN 14
Description spline shafts DIN 14 out of stainless steel 1.4301 - KW 11 x 14 x 1000
Part number DIN 14 - KW 11 x d 14 x l 1000 - 1.4301
Omniclass number 23.13.23.11.13
Product selection
Selector Profil Outside Diameter (mm) Length (mm)
1 KW 11 14 1000
2 KW 11 14 1500
3 KW 11 14 2000
4 KW 11 14 3000
5 KW 11 14 6000
6 KW 13 16 1000
7 KW 13 16 1500
8 KW 13 16 2000
9 KW 13 16 3000
10 KW 13 16 6000
11 KW 16 20 1000
12 KW 16 20 1500
13 KW 16 20 2000
14 KW 16 20 3000
15 KW 16 20 6000
16 KW 18 22 1000
17 KW 18 22 1500
18 KW 18 22 2000
19 KW 18 22 3000
20 KW 18 22 6000
21 KW 21 25 1000
22 KW 21 25 1500
23 KW 21 25 2000
24 KW 21 25 3000
25 KW 21 25 6000
26 KW 23 28 1000
27 KW 23 28 1500
28 KW 23 28 2000
29 KW 23 28 3000
30 KW 23 28 6000
31 KW 26 32 1000
32 KW 26 32 1500
33 KW 26 32 2000
34 KW 26 32 3000
35 KW 26 32 6000
36 KW 28 34 1000
37 KW 28 34 1500
38 KW 28 34 2000
39 KW 28 34 3000
40 KW 28 34 6000
41 KW 32 38 1000
42 KW 32 38 1500
43 KW 32 38 2000
44 KW 32 38 3000
45 KW 32 38 6000
46 KW 36 42 1000
47 KW 36 42 1500
48 KW 36 42 2000
49 KW 36 42 3000
50 KW 36 42 6000
51 KW 42 48 1000
52 KW 42 48 1500
53 KW 42 48 2000
54 KW 42 48 3000
55 KW 42 48 6000
Profil
Outside Diameter (mm)
Length (mm)
Users Who Downloaded This Product Also Downloaded
Page