1

Spacers - SP150 Heavy Wall Series - Inch Sizes

Manufacturer SPIROL
Description SPCR#4X.187FKSP150
Part number 90473
Weight 0,0006915 LB
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Nominal Spacer Size ID Min (in) ID Max (in) Wall Thickness (in) OD (Ref.) (in)
1 .112 (#4) .116 .124 .027 .175
2 .138 (#6) .142 .152 .036 .220
3 .164 (#8) .168 .180 .042 .260
4 .190 (#10) .194 .206 .048 .295
5 .250 (1/4) .254 .268 .058 .375
6 .312 (5/16) .318 .338 .067 .460
7 .375 (3/8) .381 .401 .078 .545
8 .500 (1/2) .508 .538 .094 .710
9 .625 (5/8) .632 .672 .102 .855
10 .750 (3/4) .758 .798 .110 1.000
Nominal Spacer Size
ID Min (in)
ID Max (in)
Wall Thickness (in)
OD (Ref.) (in)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs.Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION