1

Spacers - SP150 Heavy Wall Series - Metric Sizes

Manufacturer SPIROL
Description SPCR3X4FKSP150
Part number SPCR3X4FKSP150
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Nominal Spacer Size (mm) ID Min (mm) ID Max (mm) Wall Thickness (mm) OD (Ref.) (mm)
1 3 3.1 3.3 0.7 4.6
2 3.5 3.6 3.85 0.9 5.55
3 4 4.1 4.35 1 6.45
4 5 5.1 5.4 1.2 7.65
5 6 6.1 6.4 1.5 9.25
6 8 8.1 8.6 1.7 11.75
7 10 10.1 10.6 2 14.35
8 12 12.15 13 2.2 17
10 16 16.15 17.1 2.6 21.85
11 20 20.2 21.2 2.8 26.3
Nominal Spacer Size (mm)
ID Min (mm)
ID Max (mm)
Wall Thickness (mm)
OD (Ref.) (mm)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs.Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION