1

Series 30 Short - Heat/Ultrasonic Inserts - Straight Hole Series - Inch Series

Manufacturer SPIROL
Description INS30/2-56/.125EK
Part number 151297
Weight 0.0004192 LB
Note It is recommended that the toleranced 2D drawing of the part be used for tooling or mating component(s) design. Volumes and weights are approximate. The availability of the 3D model is not an indication that the part is a standard item or that the part is available from stock. Please contact SPIROL for more information.
Product selection
Selector Thread Size A - Dia (in) P - Dia (in) L (in) T (in) H (in) Rec Hole Dia (in)
1 2-56 .143 .123 .125 .018 .185 .126
2 4-40 .187 .154 .140 .021 .216 .157
3 6-32 .218 .185 .150 .027 .247 .188
4 8-32 .251 .218 .185 .033 .278 .221
5 10-24 .282 .249 .250 .040 .310 .252
6 10-32 .282 .249 .250 .040 .310 .252
7 1/4-20 .345 .312 .312 .050 .372 .315
Thread Size
A - Dia (in)
P - Dia (in)
L (in)
T (in)
H (in)
Rec Hole Dia (in)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs.Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION
Users Who Downloaded This Product Also Downloaded
Page