1

Series 27 Short - Heat/Ultrasonic Inserts - Straight Hole Series - Metric Series

Manufacturer SPIROL
Description INS27/M2/.125EK
Part number INS27/M2/.125EK
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Thread Size A - Dia (in) P - Dia (in) L (in) Rec Hole Dia (in)
1 M2 .140 .123 .125 .126
2 M2.5 .177 .154 .140 .157
3 M3 .177 .154 .140 .157
4 M3.5 .208 .185 .150 .188
5 M4 .241 .218 .185 .221
6 M5 .272 .249 .250 .252
7 M6 .335 .312 .312 .315
Thread Size
A - Dia (in)
P - Dia (in)
L (in)
Rec Hole Dia (in)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs. Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION