1

Compression Limiters - Series CL250 - Split Seam (Heat Treated) - Inch Sizes

Manufacturer SPIROL
Description CMPL#8X.312BTCL250
Part number 240857
Weight 0.0019799 LB
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Nominal Bolt Size Min. ØID Installed (in) Wall Thickness T (in) Ltol (in) OD Min (in) OD Max (in) Recommended Ø Hole Size Min. (in) Recommended Ø Hole Size Max. (in)
19 #8 .188 .032 .006 .265 .269 .259 .263
20 #10 .215 .038 .006 .305 .311 .299 .303
1 1/4 .275 .043 .006 .374 .381 .368 .372
2 5/16 .338 .059 .008 .468 .480 .462 .466
3 3/8 .396 .073 .010 .558 .574 .552 .556
Nominal Bolt Size
Min. ØID Installed (in)
Wall Thickness T (in)
Ltol (in)
OD Min (in)
OD Max (in)
Recommended Ø Hole Size Min. (in)
Recommended Ø Hole Size Max. (in)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs.Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION