1

Coiled Spring Pins - Inch Sizes - Light Duty

Manufacturer SPIROL
Description CLDP.062X.250LCK
Part number 91120
Weight 0.0000976 LB
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Nominal Diameter D Max (in) D Min (in) B Diameter Max (in) C Length (in) Hole Size Min (in) Hole Size Max (in)
1 .062 (1/16) .073 .067 .059 .028 .062 .065
2 .078 (5/64) .089 .083 .075 .032 .078 .081
3 .094 (3/32) .106 .099 .091 .038 .094 .097
4 .109 (7/64) .121 .114 .106 .038 .109 .112
5 .125 (1/8) .139 .131 .121 .044 .125 .129
6 .156 (5/32) .172 .163 .152 .048 .156 .160
7 .187 (3/16) .207 .196 .182 .055 .187 .192
8 .219 (7/32) .240 .228 .214 .065 .219 .224
9 .250 (1/4) .273 .260 .243 .065 .250 .256
10 .312 (5/16) .339 .324 .304 .080 .312 .319
Nominal Diameter
D Max (in)
D Min (in)
B Diameter Max (in)
C Length (in)
Hole Size Min (in)
Hole Size Max (in)
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs.Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION