1

Spring Alignment Dowels - Series SD200 - Inch Series

Manufacturer SPIROL
Description BUSH.250X0.375BKSD200
Part number BUSH.250X0.375BKSD200
Note It is recommended that the toleranced 2D drawing of the part be used for tooling/mating component design. The availability of a 3D model is not an indication that it is a standard item or that it is available from stock. Volumes and weights are approx.
Product selection
Selector Nominal Dowel Dia. O.D. Min (in) O.D. Max (in) Wall Thickness T2 (in) Chamfer C2 (in) Ø B Max (in) Recommended Ø Hole Size Min (in) Recommended Ø Hole Size Max (in) Min. Single Shear (lbs.)²
2 .250 (1/4) .260 .270 .022 .040 .244 .250 .255 2 500
3 .312 (5/16) .323 .333 .028 .050 .305 .313 .318 4 000
4 .375 (3/8) .385 .395 .035 .050 .365 .375 .380 5 750
5 .500 (1/2) .510 .520 .042 .050 .488 .500 .505 10 500
17 .625 (5/8) .635 .645 .057 .060 .610 .625 .630 16 000
Nominal Dowel Dia.
O.D. Min (in)
O.D. Max (in)
Wall Thickness T2 (in)
Chamfer C2 (in)
Ø B Max (in)
Recommended Ø Hole Size Min (in)
Recommended Ø Hole Size Max (in)
Min. Single Shear (lbs.)²
High Carbon Steel - Plain, Oiled
Documentation
Contact the supplier
SPIROL Global manufacturer of innovative fastening solutions that improve product quality, simplify the assembly process and reduce manufacturing costs. Engineering assistance available.
SPIROL INTERNATIONAL CORPORATION