Venting and Non-venting Ball Valves

Manufacturer Spirax Sarco
Description Non-Vent Ball Valve 1.1/2" BSP Brass
Part Number Ball_Valve_Non-venting_DN40_(1.1/2")_BSP
Connection Size DN40 (1.1/2")
Connection Type Screwed
Connection Detail BSP
Weight 0.96 Kg
Primary Material Group Brass Nickel Plated
PMO - Maximum Operating Pressure 40 Bar g
TMO - Maximum Operating Temperature 110°C
Minimum Allowable Temperature
Minimum Operating Temperature -20°C
Variant Ball Valve Non-venting
CAD models
Please make sure this software has been installed.

Product selection

Product Description

A full bore ball valve suitable for compressed air and other fluids and gases compatible with the materials of construction and pressure/temperature limits (contact Spirax Sarco for details). It is designed to provide dead tight shut-off for pneumatic and other applications. When the valve is moved to the closed position (supply off) on self-venting models, the downstream pressure will slowly exhaust through the vent orifice (V). Self-venting models carry a flow direction arrow. The illustration shows the self-venting valve in the closed position. Principal features: - Full bore for good flow characteristics (to BS 5351). - Suitable for inert industrial gases. - Suitable for water and other similar fluids. - All PFTE seals. - Hard chrome self-cleaning ball. - Anti blow-out stem and inner seal.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map