H Series

High precision reduction gears with through-hole in the shaft

Manufacturer SPINEA
Description TwinSpin H series reduction gear - TS 70 - 75 - H - H13
Part Number TS 70 - 75 - H - H13
Product selection
Selector Part Number Name Size Ratio Series version Shaft version - Hollow- Ød [mm] Shaft version - According to spetial request Rated output torque - Tr (Nm) Acceleration and braking torque - Tmax (Nm) Permissible torque at emergency stop - Tem (Nm) Rated input speed - nr (rpm) Cycle effective speed - nef (rpm) Max. allowable input speed - nmax (rpm) Tilting stiffness - Mt (Nm/arcmin) Torsional stiffness - Kt (Nm/arcmin) Max. no-load starting torque (Nm) Max. back driving torque (Nm) Maximum lost motion - LM (arcmin) Average angular transmission error - ATE (arcses) Maximum tilting moment - Mc max [Nm] Rated radial force - FrR [kN] Maximum axial force - F a max [kN] Hysteresis - H [arcmin] Input inertia - I [10-4kgm2] Weight (kg)
1 TS 70 - 75 - H - H13 TS 70 75 H 13 50 100 250 2000 2500 5500 35 7,5 0,14 13 < 1,5 ± 30 142 2,8 4,1 < 1,5 0,061 1
2 TS 140 - 69 - H - H36 TS 140 69 H 36 200 500 1000 2000 1200 3500 340 55 1,6 110 < 1,0 ± 17 1160 11,5 17 < 1,0 3,6 7,5
3 TS 140 - 115 - H - H36 TS 140 115 H 36 200 500 1000 2000 1300 4500 340 55 1,5 130 < 1,0 ± 17 1160 11,5 17 < 1,0 3,6 7,5
4 TS 170 - 69 - H - H42 TS 170 69 H 42 420 1050 2100 2000 1000 3200 1100 110 2,5 180 < 1,0 ± 17 2000 19,2 27,9 < 1,0 4,8 11,6
5 TS 170 - 69 - H - H46 TS 170 69 H 46 420 825 1650 2000 1000 3200 1100 110 2,5 180 < 1,0 ± 17 2000 19,2 27,9 < 1,0 4,8 11,6
6 TS 170 - 125 - H - H42 TS 170 125 H 42 420 1050 2100 2000 1300 3700 1100 110 2,2 240 < 1,0 ± 17 2000 19,2 27,9 < 1,0 4,8 11,6
7 TS 170 - 125 - H - H46 TS 170 125 H 46 420 825 1650 2000 1300 3700 1100 110 2,2 240 < 1,0 ± 17 2000 19,2 27,9 < 1,0 4,8 11,6
8 TS 200 - 63 - H - H52 TS 200 63 H 52 712 1780 3560 2000 1000 2700 2000 200 4 250 < 1,0 ± 15 3300 21,1 31,7 < 1,0 18,2 20
9 TS 200 - 63 - H - H56 TS 200 63 H 56 712 1100 2200 2000 1000 2700 2000 200 4 250 < 1,0 ± 15 3300 21,1 31,7 < 1,0 18,2 20
10 TS 200 - 125 - H - H52 TS 200 125 H 52 712 1780 3560 2000 1000 3700 2000 200 3 300 < 1,0 ± 15 3300 21,1 31,7 < 1,0 18,2 20
11 TS 200 - 125 - H - H56 TS 200 125 H 56 712 1100 2200 2000 1000 3700 2000 200 3 300 < 1,0 ± 15 3300 21,1 31,7 < 1,0 18,2 20
12 TS 220 - 55 - H - H62 TS 220 55 H 62 1100 2750 5500 2000 700 2400 2400 290 5 170 < 1,0 ± 15 4400 22,5 35,5 < 1,0 31 26
13 TS 220 - 55 - H - H65 TS 220 55 H 65 1100 2000 4000 2000 700 2400 2400 290 5 170 < 1,0 ± 15 4400 22,5 35,5 < 1,0 31 26
14 TS 220 - 125 - H - H62 TS 220 125 H 62 1100 2750 5500 2000 900 3400 2400 290 3 350 < 1,0 ± 15 4400 22,5 35,5 < 1,0 31 26
15 TS 220 - 125 - H - H65 TS 220 125 H 65 1100 2000 4000 2000 900 3400 2400 290 3 350 < 1,0 ± 15 4400 22,5 35,5 < 1,0 31 26
Part Number
Name
Size
Ratio
Series version
Shaft version - Hollow- Ød [mm]
Shaft version - According to spetial request
Rated output torque - Tr (Nm)
Acceleration and braking torque - Tmax (Nm)
Permissible torque at emergency stop - Tem (Nm)
Rated input speed - nr (rpm)
Cycle effective speed - nef (rpm)
Max. allowable input speed - nmax (rpm)
Tilting stiffness - Mt (Nm/arcmin)
Torsional stiffness - Kt (Nm/arcmin)
Max. no-load starting torque (Nm)
Max. back driving torque (Nm)
Maximum lost motion - LM (arcmin)
Average angular transmission error - ATE (arcses)
Maximum tilting moment - Mc max [Nm]
Rated radial force - FrR [kN]
Maximum axial force - F a max [kN]
Hysteresis - H [arcmin]
Input inertia - I [10-4kgm2]
Weight (kg)
Documentation
Contact the supplier
SPINEA Development, manufacturing and sales of high-precision reduction gears
SPINEA, s.r.o.