Electric actuators with through-hole for routing cables
SPINEA
By SPINEA

DriveSpin Hollowshaft

Electric actuators with through-hole for routing cables

Manufacturer SPINEA
Description DriveSpin Actuator - DSH 050 - 63 - 1
Part Number DSH 050 - 63 - 1
Note 2 Data is relevant for 320 V DC Bus voltage, for other voltages please consult catalogue
CAD models
Share

Product selection

Index CAD Selector Part Number Name Size Ratio Shaft version - Hollow- Ød [mm] Rated output torque - Tr (Nm) Acceleration and braking torque - Tmax (Nm) Rated input speed - nr (rpm) Max. allowable input speed - nmax (rpm) Tilting stiffness - Mt (Nm/arcmin) Torsional stiffness - Kt (Nm/arcmin) Maximum lost motion - LM (arcmin) Maximum tilting moment - Mc max [Nm] Rated radial force - FrR [kN] Maximum axial force - F a max [kN] Reduction gear limit temperature [°C] Hysteresis - H [arcmin] Gear lubrication Standard ambient temperature range [°C] DC BUS voltage ±10% - Udc [Vdc] Motor rated speed - n n [rpm] Motor rated torque ±10% - M n [Nm] Motor rated current - I n [Arms] Motor stall torque ±10% - M o [Nm] Motor stall current - I o [Arms] Motor peak torque ±10% - M max [Nm] Motor peak current - I max [A] Motor back-EMF constant ±10% - KE [Vpeak/krpm] Motor torque constant ±10% - KT [Nm/Arms] Terminal resistance (L-L) ±10% - R2ph [Ω] Terminal inductance (L-L) ±20% - L2ph [mH] Number of poles - 2p Electromagnetic brake DC supply [Vdc] Electromagnetic brake torque at input [Nm] Protection class Motor Insulation class Paint Motor number of phases Motor type of connection Inertia at input (actuator without brake) - Feedback type (d)=01 (10-4 kgm2) Inertia at input (actuator without brake) - Feedback type (d)=02,03 (10-4 kgm2) Inertia at input (actuator without brake) - Feedback type (d)=04,05 (10-4 kgm2) Inertia at input (actuator without brake) - Feedback type (d)=08 (10-4 kgm2) Inertia at input (actuator with brake) - Feedback type (d)=01 (10-4 kgm2) Inertia at input (actuator with brake) - Feedback type (d)=02,03 (10-4 kgm2) Inertia at input (actuator with brake) - Feedback type (d)=04,05 (10-4 kgm2) Inertia at input (actuator with brake) - Feedback type (d)=08 (10-4 kgm2)
1 No CAD available 1 DSH 050 - 63 - 1 DSH 50 63 8 18 36 2000 5000 4 2,5 < 1,5 44 1,44 1,9 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 24 3500 0,23 0,23 0,24 7,4 1 30,8 2,7 0,032 0,2 36 6 24, Special 0,4 IP 64 F RAL 9005 3 Y(star-configuration) 0,080 / / / / / / /
2 2 DSH 070 - 57 - 1 DSH 70 57 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 24 4500 0,76 0,88 0,9 13,3 3 44,3 5,7 0,0677 0,13 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
3 3 DSH 070 - 75 - 1 DSH 70 75 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 24 4500 0,76 0,88 0,9 1,3 3 44,3 5,7 0,0677 0,13 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
4 No CAD available 4 DSH 110 - 67 - 1 DSH 110 67 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 24 3000 3,2 3,4 3,8 41 11 120 8 0,9 0,027 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
5 No CAD available 5 DSH 110 - 89 - 1 DSH 110 89 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 24 3000 3,2 3,4 3,8 41 11 120 8 0,9 0,027 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
6 No CAD available 6 DSH 110 - 119 - 1 DSH 110 119 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 24 3000 3,2 3,4 3,8 41 11 120 8 0,9 0,027 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
7 7 DSH 115 - 103 - 1 DSH 115 103 32 130 260 2000 4000 220 23 < 1 550 4 12,5 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 24 3500 2,9 2,9 3 47,6 8,5 135 5,6 0,06 0,011 5 20 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 13,977 8,797 9,097 9,097 15,080 9,900 10,200 10,200
8 8 DSH 155 - 109 - 1 DSH 155 109 40 260 650 2000 4000 920 67 < 1 1640 8,3 26,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 24 4000 3,8 3,8 5 88 16 283 5 0,057 0,005 2 24 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 29,289 19,296 19,586 19,586 31,895 21,902 22,192 22,192
9 No CAD available 9 DSH 050 - 63 - 3 DSH 50 63 8 18 36 2000 5000 4 2,5 < 1,5 44 1,44 1,9 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 320 3500 0,23 0,58 0,24 0,6 1 2,5 36 0,4 36 36 6 24, Special 0,4 IP 64 F RAL 9005 3 Y(star-configuration) 0,080 / / / / / / /
10 10 DSH 070 - 57 - 3 DSH 70 57 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 320 4500 0,76 1,2 0,9 1,42 3 4,7 68,3 0,63 17 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
11 11 DSH 070 - 75 - 3 DSH 70 75 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 320 4500 0,76 1,2 0,9 1,42 3 4,7 68,3 0,63 17 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
12 No CAD available 12 DSH 110 - 67 - 3 DSH 110 67 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 320 3000 3,2 4,9 3,8 6 11 17 57 0,65 1,4 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
13 No CAD available 13 DSH 110 - 89 - 3 DSH 110 89 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 320 3000 3,2 4,9 3,8 6 11 17 57 0,65 1,4 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
14 No CAD available 14 DSH 110 - 119 - 3 DSH 110 119 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 320 3000 3,2 4,9 3,8 6 11 17 57 0,65 1,4 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
15 15 DSH 115 - 103 - 3 DSH 115 103 32 130 260 2000 4000 220 23 < 1 550 4 12,5 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 320 3500 2,9 3,5 3 3,6 8,5 10,1 75 0,84 2 5 20 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 13,977 8,797 9,097 9,097 15,080 9,900 10,200 10,200
16 16 DSH 155 - 109 - 3 DSH 155 109 40 260 650 2000 4000 920 67 < 1 1640 8,3 26,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 320 4000 3,8 5 5 6,6 16 21,2 67 0,75 1 2 24 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 29,289 19,296 19,586 19,586 31,895 21,902 22,192 22,192
17 No CAD available 17 DSH 050 - 63 - 4 DSH 50 63 8 18 36 2000 5000 4 2,5 < 1,5 44 1,44 1,9 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 560 3500 0,23 0,3 0,24 0,3 1 1,25 67 0,8 122 36 6 24, Special 0,4 IP 64 F RAL 9005 3 Y(star-configuration) 0,080 / / / / / / /
18 18 DSH 070 - 57 - 4 DSH 70 57 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 560 4500 0,76 0,7 0,9 0,83 3 2,8 105,6 1,09 40,5 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
19 19 DSH 070 - 75 - 4 DSH 70 75 9 or 12 50 100 2000 5000 35 7 < 1,5 142 2,8 4,1 65 < 1,5 Grease Castrol Optitemp TT1 -10 to +40 560 4500 0,76 0,7 0,9 0,83 3 2,8 105,6 1,09 40,5 34,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 0,630 0,483 / / / / / /
20 No CAD available 20 DSH 110 - 67 - 4 DSH 110 67 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 560 3000 3,2 2,8 3,8 3 11 10 103 1,14 4,5 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
21 No CAD available 21 DSH 110 - 89 - 4 DSH 110 89 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 560 3000 3,2 2,8 3,8 3 11 10 103 1,14 4,5 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
22 No CAD available 22 DSH 110 - 103 - 4 DSH 110 103 12 122 244 2000 3900/4500 150 22 < 1 740 9,3 13,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 560 3000 3,2 2,8 3,8 3 11 10 103 1,14 4,5 7,4 10 24, Special 4,5 IP 64 F RAL 9005 3 Y(star-configuration) 2,040 / / / / / / /
23 23 DSH 115 - 119 - 4 DSH 115 119 32 130 260 2000 4000 220 23 < 1 550 4 12,5 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 560 3500 2,9 2 3 2 8,5 5,8 131 1,47 6 5 20 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 13,977 8,797 9,097 9,097 15,080 9,900 10,200 10,200
24 24 DSH 155 - 109 - 4 DSH 155 109 40 260 650 2000 4000 920 67 < 1 1640 8,3 26,1 65 < 1 Grease Castrol Optitemp TT1 -10 to +40 560 4000 3,8 3 5 4 16 17 112 1,27 2,5 2 24 24, Special 5 IP 64 F RAL 9005 3 Y(star-configuration) 29,289 19,296 19,586 19,586 31,895 21,902 22,192 22,192

Contact the supplier

SPINEA

SPINEA

Development, manufacturing and sales of high-precision reduction gears

Google Map