1

Toggle clamp Form B - Form F

Vertical series with straight base

Manufacturer SPEEDY BLOCK
Description 75/B
Item Number AA522
A 66,5
B 109,5
C 27
D 37,5
E 16
F 29
G 8
H 15-16
L 5,2
M 11
N 5
O 20
P M5
Q 4,5
gr 98
Product selection
Selector Item Number A B C D E F G H I L M N O P Q gr
1 AA522 66,5 109,5 27 37,5 16 29 8 15-16 5,2 11 5 20 M5 4,5 98
2 AA526 67 109,5 27 38 16 29 8 15-16 4 11 5 M5 4,5 100
3 AA532 85 156 35 50 20 35 10 12,5-19 6,2 16 6,5 28 M6 5,6 230
4 AA536 86 156 35 51 20 35 10 12,5-19 5 16 6,5 M6 5,6 235
5 AA542 110,5 183 41,5 67,5 23 43 12 19-20 8,5 18 6,5 40 M8 6,7 380
6 AA546 112 183 41,5 69 23 43 12 19-20 6 18 6,5 M8 6,7 390
7 AA552 129 218 56,5 79 25 50 14 29-32 10,5 22 9,5 43 M10 8,5 620
8 AA556 130,5 218 56,5 80,5 25 50 14 29-32 7 22 9,5 M10 8,5 620
9 AA562 164 267,5 67,5 106 34 58 18 32 12,5 26 10 64 M12 8,5 1110
10 AA566 166 267,5 67,5 108 34 58 18 32 10 26 10 M12 8,5 1110
11 AA572 223 337 105 146 34 77 18 50-51 12,5 32 12,5 90 M12 12,5 1920
12 AA576 225 337 105 148 34 77 18 50-51 10 32 12,5 M12 12,5 1920
Item Number
A
B
C
D
E
F
G
H
I
L
M
N
O
P
Q
gr
Documentation
Contact the supplier
SPEEDY BLOCK Manufacturer of toggle clamps
SPEEDY BLOCK Srl