Micro38999 - circular Threaded Receptacle - Zinc nickel (RoHs)

Manufacturer SOURIAU
Description Micro38999 - circular Threaded Receptacle
Part Number 8DA003Z05SN
Product selection
Selector Part Number Coupling Type Plating Size Number of contacts Admisible wire AWG AWG of the contact Contact type
1 8DA003Z05SN Threaded Receptacle Zinc nickel (RoHs) 3 5 24-30 #26 Male contact
2 8DA005Z06PN Threaded Receptacle Zinc nickel (RoHs) 5 6 24-30 #26 Male contact
3 8DA007Z09PN Threaded Receptacle Zinc nickel (RoHs) 7 9 24-30 #26 Male contact
4 8DA003Z35SN Threaded Receptacle Zinc nickel (RoHs) 3 3 22-28 #22 Male contact
5 8DA005Z35PN Threaded Receptacle Zinc nickel (RoHs) 5 3 22-28 #22 Male contact
6 8DA007Z35PN Threaded Receptacle Zinc nickel (RoHs) 7 5 22-28 #22 Male contact
Part Number
Coupling
Type
Plating
Size
Number of contacts
Admisible wire AWG
AWG of the contact
Contact type
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France