Micro38999 - circular Threaded Receptacle for PCB - Nickel

Manufacturer SOURIAU
Description Micro38999 - circular Threaded Receptacle for PCB
Part Number 8DA90C03F05PN
Product selection
Selector Part Number Coupling Type Plating Size Number of contacts Admisible wire AWG AWG of the contact Contact type
1 8DA90C03F05PN Threaded Receptacle for PCB Nickel 3 5 24-30 #26 Male contact
2 8DA90C05F06PN Threaded Receptacle for PCB Nickel 5 6 24-30 #26 Male contact
3 8DA90C07F09PN Threaded Receptacle for PCB Nickel 7 9 24-30 #26 Male contact
4 8DA90C03F35PN Threaded Receptacle for PCB Nickel 3 3 22-28 #22 Male contact
5 8DA90C05F35PN Threaded Receptacle for PCB Nickel 5 3 22-28 #22 Male contact
6 8DA90C07F35PN Threaded Receptacle for PCB Nickel 7 5 22-28 #22 Male contact
Part Number
Coupling
Type
Plating
Size
Number of contacts
Admisible wire AWG
AWG of the contact
Contact type
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France