Micro38999 - circular Threaded Jam nut - Cadmium

Manufacturer SOURIAU
Description Micro38999 - circular Threaded Jam nut
Part Number 8DA703W05SN
Product selection
Selector Part Number Coupling Type Plating Size Number of contacts Admisible wire AWG AWG of the contact Contact type
1 8DA703W05SN Threaded Jam nut Cadmium 3 5 24-30 #26 Male contact
2 8DA705W06PN Threaded Jam nut Cadmium 5 6 24-30 #26 Male contact
3 8DA707W09PN Threaded Jam nut Cadmium 7 9 24-30 #26 Male contact
4 8DA703W35SN Threaded Jam nut Cadmium 3 3 22-28 #22 Male contact
5 8DA705W35PN Threaded Jam nut Cadmium 5 3 22-28 #22 Male contact
6 8DA707W35PN Threaded Jam nut Cadmium 7 5 22-28 #22 Male contact
Part Number
Coupling
Type
Plating
Size
Number of contacts
Admisible wire AWG
AWG of the contact
Contact type
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France