ESC10 - Solder Mount - Hermetic Receptacle

Manufacturer SOURIAU
Standard ESC10
Description ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation
Part Number ESC10YE10803PN
Product selection
Selector Part Number Description Temperature class Contact Size (Max current rating) Contacts quantity Layout Contact Type Orientation
1 ESC10YE10803PN ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 Solder cup N
2 ESC10YE10898PN ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 Solder cup N
3 ESC10YE11005PN ESC10 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 Solder cup N
4 ESC10YE11203PN ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 3 1203 Solder cup N
5 ESC10YE11212PN ESC10 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 Solder cup N
6 ESC10YE11404PN ESC10 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), N Orientation 260°C 12 (17A) 4 1404 Solder cup N
7 ESC10YE11407PN ESC10 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 7 1407 Solder cup N
8 ESC10YE11415PN ESC10 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 Solder cup N
9 ESC10YE11610PN ESC10 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 10 1610 Solder cup N
10 ESC10YE11624PN ESC10 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 Solder cup N
11 ESC10YE11831PN ESC10 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 Solder cup N
12 ESC10YE12041PN ESC10 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 Solder cup N
13 ESC10YE12255PN ESC10 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 Solder cup N
14 ESC10YE10803P6 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 Solder cup 6
15 ESC10YE10898P6 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 Solder cup 6
16 ESC10YE11005P6 ESC10 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 Solder cup 6
17 ESC10YE11203P6 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 3 1203 Solder cup 6
18 ESC10YE11212P6 ESC10 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 Solder cup 6
19 ESC10YE11404P6 ESC10 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 6 Orientation 260°C 12 (17A) 4 1404 Solder cup 6
20 ESC10YE11407P6 ESC10 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 7 1407 Solder cup 6
21 ESC10YE11415P6 ESC10 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 Solder cup 6
22 ESC10YE11610P6 ESC10 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 10 1610 Solder cup 6
23 ESC10YE11624P6 ESC10 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 Solder cup 6
24 ESC10YE11831P6 ESC10 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 Solder cup 6
25 ESC10YE12041P6 ESC10 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 Solder cup 6
26 ESC10YE12255P6 ESC10 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 Solder cup 6
27 ESC10YE10803P7 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 Solder cup 7
28 ESC10YE10898P7 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 Solder cup 7
29 ESC10YE11005P7 ESC10 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 Solder cup 7
30 ESC10YE11203P7 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 3 1203 Solder cup 7
31 ESC10YE11212P7 ESC10 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 Solder cup 7
32 ESC10YE11404P7 ESC10 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 7 Orientation 260°C 12 (17A) 4 1404 Solder cup 7
33 ESC10YE11407P7 ESC10 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 7 1407 Solder cup 7
34 ESC10YE11415P7 ESC10 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 Solder cup 7
35 ESC10YE11610P7 ESC10 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 10 1610 Solder cup 7
36 ESC10YE11624P7 ESC10 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 Solder cup 7
37 ESC10YE11831P7 ESC10 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 Solder cup 7
38 ESC10YE12041P7 ESC10 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 Solder cup 7
39 ESC10YE12255P7 ESC10 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 Solder cup 7
40 ESC10YE10803P8 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 Solder cup 8
41 ESC10YE10898P8 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 Solder cup 8
42 ESC10YE11005P8 ESC10 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 Solder cup 8
43 ESC10YE11203P8 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 3 1203 Solder cup 8
44 ESC10YE11212P8 ESC10 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 Solder cup 8
45 ESC10YE11404P8 ESC10 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 8 Orientation 260°C 12 (17A) 4 1404 Solder cup 8
46 ESC10YE11407P8 ESC10 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 7 1407 Solder cup 8
47 ESC10YE11415P8 ESC10 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 Solder cup 8
48 ESC10YE11610P8 ESC10 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 10 1610 Solder cup 8
49 ESC10YE11624P8 ESC10 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 Solder cup 8
50 ESC10YE11831P8 ESC10 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 Solder cup 8
51 ESC10YE12041P8 ESC10 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 Solder cup 8
52 ESC10YE12255P8 ESC10 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 Solder cup 8
53 ESC10YE10803P9 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 Solder cup 9
54 ESC10YE10898P9 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 Solder cup 9
55 ESC10YE11005P9 ESC10 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 Solder cup 9
56 ESC10YE11203P9 ESC10 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 3 1203 Solder cup 9
57 ESC10YE11212P9 ESC10 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 Solder cup 9
58 ESC10YE11404P9 ESC10 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 9 Orientation 260°C 12 (17A) 4 1404 Solder cup 9
59 ESC10YE11407P9 ESC10 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 7 1407 Solder cup 9
60 ESC10YE11415P9 ESC10 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 Solder cup 9
61 ESC10YE11610P9 ESC10 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 10 1610 Solder cup 9
62 ESC10YE11624P9 ESC10 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 Solder cup 9
63 ESC10YE11831P9 ESC10 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 Solder cup 9
64 ESC10YE12041P9 ESC10 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 Solder cup 9
65 ESC10YE12255P9 ESC10 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 Solder cup 9
Part Number
Description
Temperature class
Contact Size (Max current rating)
Contacts quantity
Layout
Contact Type
Orientation
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France