8533 - Solder Mount - Hermetic Receptacle

Manufacturer SOURIAU
Description 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation
Part Number 85331Y1005PY
Product selection
Selector Part Number Description Temperature class Contact Size (Max current rating) Contacts quantity Layout Contact Type Orientation
1 85331Y1005PY 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 Solder cup Y
2 85331YE1005PY 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 Solder cup Y
3 85331Y1006PY 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 Solder cup Y
4 85331YE1006PY 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 Solder cup Y
5 85331Y1203PY 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 3 1203 Solder cup Y
6 85331YE1203PY 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 3 1203 Solder cup Y
7 85331Y1212PY 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 Solder cup Y
8 85331YE1212PY 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 Solder cup Y
9 85331Y1404PY 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation 200°C 12 (17A) 4 1404 Solder cup Y
10 85331YE1404PY 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation 260°C 12 (17A) 4 1404 Solder cup Y
11 85331Y1407PY 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 7 1407 Solder cup Y
12 85331YE1407PY 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 7 1407 Solder cup Y
13 85331Y1415PY 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 Solder cup Y
14 85331YE1415PY 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 Solder cup Y
15 85331Y1610PY 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 10 1610 Solder cup Y
16 85331YE1610PY 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 10 1610 Solder cup Y
17 85331Y1624PY 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 Solder cup Y
18 85331YE1624PY 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 Solder cup Y
19 85331Y1831PY 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 Solder cup Y
20 85331YE1831PY 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 Solder cup Y
21 85331Y2004PY112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), Y Orientation 200°C 6 (46A) 4 2004 Solder cup Y
22 85331YE2004PY112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), Y Orientation 260°C 6 (46A) 4 2004 Solder cup Y
23 85331Y2041PY 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 Solder cup Y
24 85331YE2041PY 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 Solder cup Y
25 85331Y2255PY 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 Solder cup Y
26 85331YE2255PY 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 Solder cup Y
27 85331Y0803PN 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 Solder cup N
28 85331YE0803PN 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 Solder cup N
29 85331Y0898PN 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 Solder cup N
30 85331YE0898PN 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 Solder cup N
31 85331Y1005PN 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 Solder cup N
32 85331YE1005PN 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 Solder cup N
33 85331Y1006PN 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 Solder cup N
34 85331YE1006PN 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 Solder cup N
35 85331Y1203PN 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 3 1203 Solder cup N
36 85331YE1203PN 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 3 1203 Solder cup N
37 85331Y1212PN 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 Solder cup N
38 85331YE1212PN 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 Solder cup N
39 85331Y1404PN 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), N Orientation 200°C 12 (17A) 4 1404 Solder cup N
40 85331YE1404PN 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), N Orientation 260°C 12 (17A) 4 1404 Solder cup N
41 85331Y1407PN 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 7 1407 Solder cup N
42 85331YE1407PN 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 7 1407 Solder cup N
43 85331Y1415PN 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 Solder cup N
44 85331YE1415PN 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 Solder cup N
45 85331Y1610PN 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 10 1610 Solder cup N
46 85331YE1610PN 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 10 1610 Solder cup N
47 85331Y1624PN 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 Solder cup N
48 85331YE1624PN 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 Solder cup N
49 85331Y1831PN 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 Solder cup N
50 85331YE1831PN 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 Solder cup N
51 85331Y2004PN112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), N Orientation 200°C 6 (46A) 4 2004 Solder cup N
52 85331YE2004PN112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), N Orientation 260°C 6 (46A) 4 2004 Solder cup N
53 85331Y2041PN 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 Solder cup N
54 85331YE2041PN 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 Solder cup N
55 85331Y2255PN 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 Solder cup N
56 85331YE2255PN 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 Solder cup N
57 85331Y0803P6 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 Solder cup 6
58 85331YE0803P6 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 Solder cup 6
59 85331Y0898P6 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 Solder cup 6
60 85331YE0898P6 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 Solder cup 6
61 85331Y1005P6 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 Solder cup 6
62 85331YE1005P6 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 Solder cup 6
63 85331Y1006P6 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 Solder cup 6
64 85331YE1006P6 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 Solder cup 6
65 85331Y1203P6 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 3 1203 Solder cup 6
66 85331YE1203P6 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 3 1203 Solder cup 6
67 85331Y1212P6 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 Solder cup 6
68 85331YE1212P6 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 Solder cup 6
69 85331Y1404P6 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 6 Orientation 200°C 12 (17A) 4 1404 Solder cup 6
70 85331YE1404P6 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 6 Orientation 260°C 12 (17A) 4 1404 Solder cup 6
71 85331Y1407P6 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 7 1407 Solder cup 6
72 85331YE1407P6 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 7 1407 Solder cup 6
73 85331Y1415P6 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 Solder cup 6
74 85331YE1415P6 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 Solder cup 6
75 85331Y1610P6 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 10 1610 Solder cup 6
76 85331YE1610P6 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 10 1610 Solder cup 6
77 85331Y1624P6 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 Solder cup 6
78 85331YE1624P6 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 Solder cup 6
79 85331Y1831P6 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 Solder cup 6
80 85331YE1831P6 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 Solder cup 6
81 85331Y2004P6112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 6 Orientation 200°C 6 (46A) 4 2004 Solder cup 6
82 85331YE2004P6112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 6 Orientation 260°C 6 (46A) 4 2004 Solder cup 6
83 85331Y2041P6 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 Solder cup 6
84 85331YE2041P6 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 Solder cup 6
85 85331Y2255P6 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 Solder cup 6
86 85331YE2255P6 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 Solder cup 6
87 85331Y0803P7 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 Solder cup 7
88 85331YE0803P7 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 Solder cup 7
89 85331Y0898P7 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 Solder cup 7
90 85331YE0898P7 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 Solder cup 7
91 85331Y1005P7 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 Solder cup 7
92 85331YE1005P7 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 Solder cup 7
93 85331Y1006P7 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 Solder cup 7
94 85331YE1006P7 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 Solder cup 7
95 85331Y1203P7 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 3 1203 Solder cup 7
96 85331YE1203P7 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 3 1203 Solder cup 7
97 85331Y1212P7 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 Solder cup 7
98 85331YE1212P7 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 Solder cup 7
99 85331Y1404P7 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 7 Orientation 200°C 12 (17A) 4 1404 Solder cup 7
100 85331YE1404P7 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 7 Orientation 260°C 12 (17A) 4 1404 Solder cup 7
101 85331Y1407P7 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 7 1407 Solder cup 7
102 85331YE1407P7 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 7 1407 Solder cup 7
103 85331Y1415P7 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 Solder cup 7
104 85331YE1415P7 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 Solder cup 7
105 85331Y1610P7 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 10 1610 Solder cup 7
106 85331YE1610P7 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 10 1610 Solder cup 7
107 85331Y1624P7 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 Solder cup 7
108 85331YE1624P7 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 Solder cup 7
109 85331Y1831P7 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 Solder cup 7
110 85331YE1831P7 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 Solder cup 7
111 85331Y2004P7112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 7 Orientation 200°C 6 (46A) 4 2004 Solder cup 7
112 85331YE2004P7112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 7 Orientation 260°C 6 (46A) 4 2004 Solder cup 7
113 85331Y2041P7 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 Solder cup 7
114 85331YE2041P7 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 Solder cup 7
115 85331Y2255P7 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 Solder cup 7
116 85331YE2255P7 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 Solder cup 7
117 85331Y0803P8 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 Solder cup 8
118 85331YE0803P8 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 Solder cup 8
119 85331Y0898P8 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 Solder cup 8
120 85331YE0898P8 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 Solder cup 8
121 85331Y1005P8 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 Solder cup 8
122 85331YE1005P8 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 Solder cup 8
123 85331Y1006P8 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 Solder cup 8
124 85331YE1006P8 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 Solder cup 8
125 85331Y1203P8 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 3 1203 Solder cup 8
126 85331YE1203P8 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 3 1203 Solder cup 8
127 85331Y1212P8 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 Solder cup 8
128 85331YE1212P8 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 Solder cup 8
129 85331Y1404P8 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 8 Orientation 200°C 12 (17A) 4 1404 Solder cup 8
130 85331YE1404P8 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 8 Orientation 260°C 12 (17A) 4 1404 Solder cup 8
131 85331Y1407P8 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 7 1407 Solder cup 8
132 85331YE1407P8 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 7 1407 Solder cup 8
133 85331Y1415P8 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 Solder cup 8
134 85331YE1415P8 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 Solder cup 8
135 85331Y1610P8 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 10 1610 Solder cup 8
136 85331YE1610P8 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 10 1610 Solder cup 8
137 85331Y1624P8 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 Solder cup 8
138 85331YE1624P8 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 Solder cup 8
139 85331Y1831P8 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 Solder cup 8
140 85331YE1831P8 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 Solder cup 8
141 85331Y2004P8112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 8 Orientation 200°C 6 (46A) 4 2004 Solder cup 8
142 85331YE2004P8112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 8 Orientation 260°C 6 (46A) 4 2004 Solder cup 8
143 85331Y2041P8 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 Solder cup 8
144 85331YE2041P8 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 Solder cup 8
145 85331Y2255P8 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 Solder cup 8
146 85331YE2255P8 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 Solder cup 8
147 85331Y0803P9 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 Solder cup 9
148 85331YE0803P9 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 Solder cup 9
149 85331Y0898P9 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 Solder cup 9
150 85331YE0898P9 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 Solder cup 9
151 85331Y1005P9 8533 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 Solder cup 9
152 85331YE1005P9 8533 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 Solder cup 9
153 85331Y1006P9 8533 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 Solder cup 9
154 85331YE1006P9 8533 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 Solder cup 9
155 85331Y1203P9 8533 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 3 1203 Solder cup 9
156 85331YE1203P9 8533 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 3 1203 Solder cup 9
157 85331Y1212P9 8533 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 Solder cup 9
158 85331YE1212P9 8533 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 Solder cup 9
159 85331Y1404P9 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 9 Orientation 200°C 12 (17A) 4 1404 Solder cup 9
160 85331YE1404P9 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 9 Orientation 260°C 12 (17A) 4 1404 Solder cup 9
161 85331Y1407P9 8533 Solder Mount Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 7 1407 Solder cup 9
162 85331YE1407P9 8533 Solder Mount Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 7 1407 Solder cup 9
163 85331Y1415P9 8533 Solder Mount Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 Solder cup 9
164 85331YE1415P9 8533 Solder Mount Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 Solder cup 9
165 85331Y1610P9 8533 Solder Mount Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 10 1610 Solder cup 9
166 85331YE1610P9 8533 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 10 1610 Solder cup 9
167 85331Y1624P9 8533 Solder Mount Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 Solder cup 9
168 85331YE1624P9 8533 Solder Mount Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 Solder cup 9
169 85331Y1831P9 8533 Solder Mount Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 Solder cup 9
170 85331YE1831P9 8533 Solder Mount Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 Solder cup 9
171 85331Y2004P9112 8533 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 9 Orientation 200°C 6 (46A) 4 2004 Solder cup 9
172 85331YE2004P9112 8533 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 9 Orientation 260°C 6 (46A) 4 2004 Solder cup 9
173 85331Y2041P9 8533 Solder Mount Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 Solder cup 9
174 85331YE2041P9 8533 Solder Mount Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 Solder cup 9
175 85331Y2255P9 8533 Solder Mount Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 Solder cup 9
176 85331YE2255P9 8533 Solder Mount Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 Solder cup 9
177 85331Y1005PY05 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts Y
178 85331YE1005PY05 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts Y
179 85331Y1006PY05 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts Y
180 85331YE1006PY05 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts Y
181 85331Y1212PY05 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts Y
182 85331YE1212PY05 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts Y
183 85331Y1415PY05 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts Y
184 85331YE1415PY05 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts Y
185 85331Y1624PY05 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts Y
186 85331YE1624PY05 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts Y
187 85331Y1831PY05 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts Y
188 85331YE1831PY05 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts Y
189 85331Y2041PY05 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts Y
190 85331YE2041PY05 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts Y
191 85331Y2255PY05 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts Y
192 85331YE2255PY05 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts Y
193 85331Y0803PN05 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts N
194 85331YE0803PN05 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts N
195 85331Y0898PN05 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts N
196 85331YE0898PN05 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts N
197 85331Y1005PN05 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts N
198 85331YE1005PN05 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts N
199 85331Y1006PN05 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts N
200 85331YE1006PN05 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts N
201 85331Y1212PN05 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts N
202 85331YE1212PN05 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts N
203 85331Y1415PN05 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts N
204 85331YE1415PN05 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts N
205 85331Y1624PN05 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts N
206 85331YE1624PN05 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts N
207 85331Y1831PN05 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts N
208 85331YE1831PN05 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts N
209 85331Y2041PN05 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts N
210 85331YE2041PN05 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts N
211 85331Y2255PN05 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts N
212 85331YE2255PN05 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts N
213 85331Y0803P605 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 6
214 85331YE0803P605 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 6
215 85331Y0898P605 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 6
216 85331YE0898P605 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 6
217 85331Y1005P605 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 6
218 85331YE1005P605 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 6
219 85331Y1006P605 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 6
220 85331YE1006P605 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 6
221 85331Y1212P605 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 6
222 85331YE1212P605 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 6
223 85331Y1415P605 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 6
224 85331YE1415P605 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 6
225 85331Y1624P605 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 6
226 85331YE1624P605 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 6
227 85331Y1831P605 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 6
228 85331YE1831P605 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 6
229 85331Y2041P605 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 6
230 85331YE2041P605 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 6
231 85331Y2255P605 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 6
232 85331YE2255P605 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 6
233 85331Y0803P705 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 7
234 85331YE0803P705 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 7
235 85331Y0898P705 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 7
236 85331YE0898P705 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 7
237 85331Y1005P705 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 7
238 85331YE1005P705 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 7
239 85331Y1006P705 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 7
240 85331YE1006P705 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 7
241 85331Y1212P705 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 7
242 85331YE1212P705 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 7
243 85331Y1415P705 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 7
244 85331YE1415P705 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 7
245 85331Y1624P705 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 7
246 85331YE1624P705 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 7
247 85331Y1831P705 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 7
248 85331YE1831P705 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 7
249 85331Y2041P705 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 7
250 85331YE2041P705 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 7
251 85331Y2255P705 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 7
252 85331YE2255P705 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 7
253 85331Y0803P805 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 8
254 85331YE0803P805 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 8
255 85331Y0898P805 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 8
256 85331YE0898P805 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 8
257 85331Y1005P805 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 8
258 85331YE1005P805 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 8
259 85331Y1006P805 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 8
260 85331YE1006P805 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 8
261 85331Y1212P805 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 8
262 85331YE1212P805 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 8
263 85331Y1415P805 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 8
264 85331YE1415P805 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 8
265 85331Y1624P805 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 8
266 85331YE1624P805 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 8
267 85331Y1831P805 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 8
268 85331YE1831P805 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 8
269 85331Y2041P805 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 8
270 85331YE2041P805 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 8
271 85331Y2255P805 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 8
272 85331YE2255P805 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 8
273 85331Y0803P905 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 9
274 85331YE0803P905 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 9
275 85331Y0898P905 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 9
276 85331YE0898P905 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 9
277 85331Y1005P905 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 9
278 85331YE1005P905 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 9
279 85331Y1006P905 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 9
280 85331YE1006P905 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 9
281 85331Y1212P905 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 9
282 85331YE1212P905 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 9
283 85331Y1415P905 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 9
284 85331YE1415P905 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 9
285 85331Y1624P905 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 9
286 85331YE1624P905 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 9
287 85331Y1831P905 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 9
288 85331YE1831P905 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 9
289 85331Y2041P905 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 9
290 85331YE2041P905 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 9
291 85331Y2255P905 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 9
292 85331YE2255P905 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 9
293 85331Y1005PY118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts Y
294 85331YE1005PY118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts Y
295 85331Y1006PY118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts Y
296 85331YE1006PY118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts Y
297 85331Y1212PY118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts Y
298 85331YE1212PY118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts Y
299 85331Y1415PY118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts Y
300 85331YE1415PY118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts Y
301 85331Y1624PY118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts Y
302 85331YE1624PY118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts Y
303 85331Y1831PY118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts Y
304 85331YE1831PY118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts Y
305 85331Y2041PY118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts Y
306 85331YE2041PY118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts Y
307 85331Y2255PY118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts Y
308 85331YE2255PY118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts Y
309 85331Y0803PN118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts N
310 85331YE0803PN118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts N
311 85331Y0898PN118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts N
312 85331YE0898PN118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts N
313 85331Y1005PN118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts N
314 85331YE1005PN118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts N
315 85331Y1006PN118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts N
316 85331YE1006PN118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts N
317 85331Y1212PN118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts N
318 85331YE1212PN118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts N
319 85331Y1415PN118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts N
320 85331YE1415PN118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts N
321 85331Y1624PN118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts N
322 85331YE1624PN118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts N
323 85331Y1831PN118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts N
324 85331YE1831PN118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts N
325 85331Y2041PN118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts N
326 85331YE2041PN118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts N
327 85331Y2255PN118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts N
328 85331YE2255PN118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts N
329 85331Y0803P6118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 6
330 85331YE0803P6118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 6
331 85331Y0898P6118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 6
332 85331YE0898P6118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 6
333 85331Y1005P6118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 6
334 85331YE1005P6118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 6
335 85331Y1006P6118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 6
336 85331YE1006P6118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 6
337 85331Y1212P6118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 6
338 85331YE1212P6118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 6
339 85331Y1415P6118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 6
340 85331YE1415P6118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 6
341 85331Y1624P6118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 6
342 85331YE1624P6118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 6
343 85331Y1831P6118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 6
344 85331YE1831P6118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 6
345 85331Y2041P6118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 6
346 85331YE2041P6118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 6
347 85331Y2255P6118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 6
348 85331YE2255P6118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 6
349 85331Y0803P7118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 7
350 85331YE0803P7118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 7
351 85331Y0898P7118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 7
352 85331YE0898P7118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 7
353 85331Y1005P7118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 7
354 85331YE1005P7118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 7
355 85331Y1006P7118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 7
356 85331YE1006P7118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 7
357 85331Y1212P7118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 7
358 85331YE1212P7118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 7
359 85331Y1415P7118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 7
360 85331YE1415P7118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 7
361 85331Y1624P7118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 7
362 85331YE1624P7118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 7
363 85331Y1831P7118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 7
364 85331YE1831P7118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 7
365 85331Y2041P7118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 7
366 85331YE2041P7118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 7
367 85331Y2255P7118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 7
368 85331YE2255P7118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 7
369 85331Y0803P8118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 8
370 85331YE0803P8118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 8
371 85331Y0898P8118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 8
372 85331YE0898P8118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 8
373 85331Y1005P8118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 8
374 85331YE1005P8118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 8
375 85331Y1006P8118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 8
376 85331YE1006P8118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 8
377 85331Y1212P8118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 8
378 85331YE1212P8118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 8
379 85331Y1415P8118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 8
380 85331YE1415P8118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 8
381 85331Y1624P8118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 8
382 85331YE1624P8118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 8
383 85331Y1831P8118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 8
384 85331YE1831P8118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 8
385 85331Y2041P8118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 8
386 85331YE2041P8118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 8
387 85331Y2255P8118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 8
388 85331YE2255P8118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 8
389 85331Y0803P9118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 9
390 85331YE0803P9118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 9
391 85331Y0898P9118 8533 Solder Mount Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 9
392 85331YE0898P9118 8533 Solder Mount Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 9
393 85331Y1005P9118 8533 Solder Mount Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 9
394 85331YE1005P9118 8533 Solder Mount Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 9
395 85331Y1006P9118 8533 Solder Mount Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 9
396 85331YE1006P9118 8533 Solder Mount Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 9
397 85331Y1212P9118 8533 Solder Mount Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 9
398 85331YE1212P9118 8533 Solder Mount Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 9
399 85331Y1415P9118 8533 Solder Mount Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 9
400 85331YE1415P9118 8533 Solder Mount Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 9
401 85331Y1624P9118 8533 Solder Mount Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 9
402 85331YE1624P9118 8533 Solder Mount Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 9
403 85331Y1831P9118 8533 Solder Mount Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 9
404 85331YE1831P9118 8533 Solder Mount Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 9
405 85331Y2041P9118 8533 Solder Mount Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 9
406 85331YE2041P9118 8533 Solder Mount Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 9
407 85331Y2255P9118 8533 Solder Mount Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 9
408 85331YE2255P9118 8533 Solder Mount Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 9
409 85331Y1005PY105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts Y
410 85331YE1005PY105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts Y
411 85331Y1006PY105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts Y
412 85331YE1006PY105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts Y
413 85331Y1212PY105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts Y
414 85331YE1212PY105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts Y
415 85331Y1415PY105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts Y
416 85331YE1415PY105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts Y
417 85331Y1624PY105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts Y
418 85331YE1624PY105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts Y
419 85331Y1831PY105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts Y
420 85331YE1831PY105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts Y
421 85331Y2041PY105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts Y
422 85331YE2041PY105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts Y
423 85331Y2255PY105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts Y
424 85331YE2255PY105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts Y
425 85331Y0803PN105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts N
426 85331YE0803PN105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts N
427 85331Y0898PN105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts N
428 85331YE0898PN105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts N
429 85331Y1005PN105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts N
430 85331YE1005PN105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts N
431 85331Y1006PN105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts N
432 85331YE1006PN105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts N
433 85331Y1212PN105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts N
434 85331YE1212PN105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts N
435 85331Y1415PN105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts N
436 85331YE1415PN105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts N
437 85331Y1624PN105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts N
438 85331YE1624PN105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts N
439 85331Y1831PN105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts N
440 85331YE1831PN105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts N
441 85331Y2041PN105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts N
442 85331YE2041PN105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts N
443 85331Y2255PN105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts N
444 85331YE2255PN105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts N
445 85331Y0803P6105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 6
446 85331YE0803P6105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 6
447 85331Y0898P6105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 6
448 85331YE0898P6105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 6
449 85331Y1005P6105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 6
450 85331YE1005P6105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 6
451 85331Y1006P6105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 6
452 85331YE1006P6105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 6
453 85331Y1212P6105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 6
454 85331YE1212P6105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 6
455 85331Y1415P6105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 6
456 85331YE1415P6105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 6
457 85331Y1624P6105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 6
458 85331YE1624P6105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 6
459 85331Y1831P6105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 6
460 85331YE1831P6105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 6
461 85331Y2041P6105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 6
462 85331YE2041P6105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 6
463 85331Y2255P6105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 6
464 85331YE2255P6105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 6
465 85331Y0803P7105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 7
466 85331YE0803P7105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 7
467 85331Y0898P7105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 7
468 85331YE0898P7105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 7
469 85331Y1005P7105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 7
470 85331YE1005P7105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 7
471 85331Y1006P7105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 7
472 85331YE1006P7105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 7
473 85331Y1212P7105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 7
474 85331YE1212P7105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 7
475 85331Y1415P7105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 7
476 85331YE1415P7105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 7
477 85331Y1624P7105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 7
478 85331YE1624P7105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 7
479 85331Y1831P7105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 7
480 85331YE1831P7105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 7
481 85331Y2041P7105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 7
482 85331YE2041P7105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 7
483 85331Y2255P7105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 7
484 85331YE2255P7105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 7
485 85331Y0803P8105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 8
486 85331YE0803P8105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 8
487 85331Y0898P8105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 8
488 85331YE0898P8105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 8
489 85331Y1005P8105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 8
490 85331YE1005P8105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 8
491 85331Y1006P8105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 8
492 85331YE1006P8105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 8
493 85331Y1212P8105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 8
494 85331YE1212P8105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 8
495 85331Y1415P8105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 8
496 85331YE1415P8105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 8
497 85331Y1624P8105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 8
498 85331YE1624P8105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 8
499 85331Y1831P8105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 8
500 85331YE1831P8105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 8
501 85331Y2041P8105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 8
502 85331YE2041P8105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 8
503 85331Y2255P8105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 8
504 85331YE2255P8105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 8
505 85331Y0803P9105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 9
506 85331YE0803P9105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 9
507 85331Y0898P9105 8533 Solder Mount Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 9
508 85331YE0898P9105 8533 Solder Mount Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 9
509 85331Y1005P9105 8533 Solder Mount Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 9
510 85331YE1005P9105 8533 Solder Mount Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 9
511 85331Y1006P9105 8533 Solder Mount Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 9
512 85331YE1006P9105 8533 Solder Mount Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 9
513 85331Y1212P9105 8533 Solder Mount Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 9
514 85331YE1212P9105 8533 Solder Mount Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 9
515 85331Y1415P9105 8533 Solder Mount Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 9
516 85331YE1415P9105 8533 Solder Mount Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 9
517 85331Y1624P9105 8533 Solder Mount Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 9
518 85331YE1624P9105 8533 Solder Mount Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 9
519 85331Y1831P9105 8533 Solder Mount Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 9
520 85331YE1831P9105 8533 Solder Mount Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 9
521 85331Y2041P9105 8533 Solder Mount Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 9
522 85331YE2041P9105 8533 Solder Mount Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 9
523 85331Y2255P9105 8533 Solder Mount Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 9
524 85331YE2255P9105 8533 Solder Mount Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 9
Part Number
Description
Temperature class
Contact Size (Max current rating)
Contacts quantity
Layout
Contact Type
Orientation
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France