8533 - Jam Nut - Hermetic Receptacle

Manufacturer SOURIAU
Description 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 8 Orientation
Part Number 85337Y1212P8105
Product selection
Selector Part Number Description Temperature class Contact Size (Max current rating) Contacts quantity Layout Contact Type Orientation
1 85337Y1005PY 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 Solder cup Y
2 85337YE1005PY 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 Solder cup Y
3 85337Y1006PY 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 Solder cup Y
4 85337YE1006PY 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 Solder cup Y
5 85337Y1203PY 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 3 1203 Solder cup Y
6 85337YE1203PY 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 3 1203 Solder cup Y
7 85337Y1212PY 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 Solder cup Y
8 85337YE1212PY 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 Solder cup Y
9 85337Y1404PY 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation 200°C 12 (17A) 4 1404 Solder cup Y
10 85337YE1404PY 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation 260°C 12 (17A) 4 1404 Solder cup Y
11 85337Y1407PY 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 7 1407 Solder cup Y
12 85337YE1407PY 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 7 1407 Solder cup Y
13 85337Y1415PY 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 Solder cup Y
14 85337YE1415PY 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 Solder cup Y
15 85337Y1610PY 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), Y Orientation 200°C 16 (10A) 10 1610 Solder cup Y
16 85337YE1610PY 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), Y Orientation 260°C 16 (10A) 10 1610 Solder cup Y
17 85337Y1624PY 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 Solder cup Y
18 85337YE1624PY 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 Solder cup Y
19 85337Y1831PY 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 Solder cup Y
20 85337YE1831PY 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 Solder cup Y
21 85337Y2004PY112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), Y Orientation 200°C 6 (46A) 4 2004 Solder cup Y
22 85337YE2004PY112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), Y Orientation 260°C 6 (46A) 4 2004 Solder cup Y
23 85337Y2041PY 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 Solder cup Y
24 85337YE2041PY 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 Solder cup Y
25 85337Y2255PY 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 Solder cup Y
26 85337YE2255PY 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 Solder cup Y
27 85337Y0803PN 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 Solder cup N
28 85337YE0803PN 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 Solder cup N
29 85337Y0898PN 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 Solder cup N
30 85337YE0898PN 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 Solder cup N
31 85337Y1005PN 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 Solder cup N
32 85337YE1005PN 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 Solder cup N
33 85337Y1006PN 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 Solder cup N
34 85337YE1006PN 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 Solder cup N
35 85337Y1203PN 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 3 1203 Solder cup N
36 85337YE1203PN 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 3 1203 Solder cup N
37 85337Y1212PN 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 Solder cup N
38 85337YE1212PN 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 Solder cup N
39 85337Y1404PN 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), N Orientation 200°C 12 (17A) 4 1404 Solder cup N
40 85337YE1404PN 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), N Orientation 260°C 12 (17A) 4 1404 Solder cup N
41 85337Y1407PN 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 7 1407 Solder cup N
42 85337YE1407PN 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 7 1407 Solder cup N
43 85337Y1415PN 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 Solder cup N
44 85337YE1415PN 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 Solder cup N
45 85337Y1610PN 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), N Orientation 200°C 16 (10A) 10 1610 Solder cup N
46 85337YE1610PN 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), N Orientation 260°C 16 (10A) 10 1610 Solder cup N
47 85337Y1624PN 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 Solder cup N
48 85337YE1624PN 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 Solder cup N
49 85337Y1831PN 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 Solder cup N
50 85337YE1831PN 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 Solder cup N
51 85337Y2004PN112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), N Orientation 200°C 6 (46A) 4 2004 Solder cup N
52 85337YE2004PN112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), N Orientation 260°C 6 (46A) 4 2004 Solder cup N
53 85337Y2041PN 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 Solder cup N
54 85337YE2041PN 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 Solder cup N
55 85337Y2255PN 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 Solder cup N
56 85337YE2255PN 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 Solder cup N
57 85337Y0803P6 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 Solder cup 6
58 85337YE0803P6 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 Solder cup 6
59 85337Y0898P6 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 Solder cup 6
60 85337YE0898P6 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 Solder cup 6
61 85337Y1005P6 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 Solder cup 6
62 85337YE1005P6 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 Solder cup 6
63 85337Y1006P6 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 Solder cup 6
64 85337YE1006P6 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 Solder cup 6
65 85337Y1203P6 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 3 1203 Solder cup 6
66 85337YE1203P6 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 3 1203 Solder cup 6
67 85337Y1212P6 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 Solder cup 6
68 85337YE1212P6 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 Solder cup 6
69 85337Y1404P6 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 6 Orientation 200°C 12 (17A) 4 1404 Solder cup 6
70 85337YE1404P6 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 6 Orientation 260°C 12 (17A) 4 1404 Solder cup 6
71 85337Y1407P6 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 7 1407 Solder cup 6
72 85337YE1407P6 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 7 1407 Solder cup 6
73 85337Y1415P6 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 Solder cup 6
74 85337YE1415P6 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 Solder cup 6
75 85337Y1610P6 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 6 Orientation 200°C 16 (10A) 10 1610 Solder cup 6
76 85337YE1610P6 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 6 Orientation 260°C 16 (10A) 10 1610 Solder cup 6
77 85337Y1624P6 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 Solder cup 6
78 85337YE1624P6 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 Solder cup 6
79 85337Y1831P6 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 Solder cup 6
80 85337YE1831P6 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 Solder cup 6
81 85337Y2004P6112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 6 Orientation 200°C 6 (46A) 4 2004 Solder cup 6
82 85337YE2004P6112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 6 Orientation 260°C 6 (46A) 4 2004 Solder cup 6
83 85337Y2041P6 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 Solder cup 6
84 85337YE2041P6 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 Solder cup 6
85 85337Y2255P6 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 Solder cup 6
86 85337YE2255P6 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 Solder cup 6
87 85337Y0803P7 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 Solder cup 7
88 85337YE0803P7 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 Solder cup 7
89 85337Y0898P7 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 Solder cup 7
90 85337YE0898P7 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 Solder cup 7
91 85337Y1005P7 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 Solder cup 7
92 85337YE1005P7 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 Solder cup 7
93 85337Y1006P7 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 Solder cup 7
94 85337YE1006P7 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 Solder cup 7
95 85337Y1203P7 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 3 1203 Solder cup 7
96 85337YE1203P7 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 3 1203 Solder cup 7
97 85337Y1212P7 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 Solder cup 7
98 85337YE1212P7 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 Solder cup 7
99 85337Y1404P7 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 7 Orientation 200°C 12 (17A) 4 1404 Solder cup 7
100 85337YE1404P7 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 7 Orientation 260°C 12 (17A) 4 1404 Solder cup 7
101 85337Y1407P7 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 7 1407 Solder cup 7
102 85337YE1407P7 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 7 1407 Solder cup 7
103 85337Y1415P7 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 Solder cup 7
104 85337YE1415P7 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 Solder cup 7
105 85337Y1610P7 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation 200°C 16 (10A) 10 1610 Solder cup 7
106 85337YE1610P7 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation 260°C 16 (10A) 10 1610 Solder cup 7
107 85337Y1624P7 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 Solder cup 7
108 85337YE1624P7 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 Solder cup 7
109 85337Y1831P7 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 Solder cup 7
110 85337YE1831P7 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 Solder cup 7
111 85337Y2004P7112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 7 Orientation 200°C 6 (46A) 4 2004 Solder cup 7
112 85337YE2004P7112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 7 Orientation 260°C 6 (46A) 4 2004 Solder cup 7
113 85337Y2041P7 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 Solder cup 7
114 85337YE2041P7 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 Solder cup 7
115 85337Y2255P7 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 Solder cup 7
116 85337YE2255P7 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 Solder cup 7
117 85337Y0803P8 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 Solder cup 8
118 85337YE0803P8 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 Solder cup 8
119 85337Y0898P8 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 Solder cup 8
120 85337YE0898P8 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 Solder cup 8
121 85337Y1005P8 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 Solder cup 8
122 85337YE1005P8 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 Solder cup 8
123 85337Y1006P8 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 Solder cup 8
124 85337YE1006P8 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 Solder cup 8
125 85337Y1203P8 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 3 1203 Solder cup 8
126 85337YE1203P8 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 3 1203 Solder cup 8
127 85337Y1212P8 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 Solder cup 8
128 85337YE1212P8 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 Solder cup 8
129 85337Y1404P8 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 8 Orientation 200°C 12 (17A) 4 1404 Solder cup 8
130 85337YE1404P8 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 8 Orientation 260°C 12 (17A) 4 1404 Solder cup 8
131 85337Y1407P8 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 7 1407 Solder cup 8
132 85337YE1407P8 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 7 1407 Solder cup 8
133 85337Y1415P8 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 Solder cup 8
134 85337YE1415P8 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 Solder cup 8
135 85337Y1610P8 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 8 Orientation 200°C 16 (10A) 10 1610 Solder cup 8
136 85337YE1610P8 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 8 Orientation 260°C 16 (10A) 10 1610 Solder cup 8
137 85337Y1624P8 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 Solder cup 8
138 85337YE1624P8 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 Solder cup 8
139 85337Y1831P8 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 Solder cup 8
140 85337YE1831P8 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 Solder cup 8
141 85337Y2004P8112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 8 Orientation 200°C 6 (46A) 4 2004 Solder cup 8
142 85337YE2004P8112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 8 Orientation 260°C 6 (46A) 4 2004 Solder cup 8
143 85337Y2041P8 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 Solder cup 8
144 85337YE2041P8 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 Solder cup 8
145 85337Y2255P8 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 Solder cup 8
146 85337YE2255P8 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 Solder cup 8
147 85337Y0803P9 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 Solder cup 9
148 85337YE0803P9 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 Solder cup 9
149 85337Y0898P9 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 Solder cup 9
150 85337YE0898P9 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 Solder cup 9
151 85337Y1005P9 8533 Jam Nut Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 Solder cup 9
152 85337YE1005P9 8533 Jam Nut Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 Solder cup 9
153 85337Y1006P9 8533 Jam Nut Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 Solder cup 9
154 85337YE1006P9 8533 Jam Nut Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 Solder cup 9
155 85337Y1203P9 8533 Jam Nut Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 3 1203 Solder cup 9
156 85337YE1203P9 8533 Jam Nut Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 3 1203 Solder cup 9
157 85337Y1212P9 8533 Jam Nut Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 Solder cup 9
158 85337YE1212P9 8533 Jam Nut Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 Solder cup 9
159 85337Y1404P9 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), 9 Orientation 200°C 12 (17A) 4 1404 Solder cup 9
160 85337YE1404P9 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), 9 Orientation 260°C 12 (17A) 4 1404 Solder cup 9
161 85337Y1407P9 8533 Jam Nut Receptacle, 200°C Class , 7 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 7 1407 Solder cup 9
162 85337YE1407P9 8533 Jam Nut Receptacle, 260°C Class , 7 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 7 1407 Solder cup 9
163 85337Y1415P9 8533 Jam Nut Receptacle, 200°C Class , 15 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 Solder cup 9
164 85337YE1415P9 8533 Jam Nut Receptacle, 260°C Class , 15 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 Solder cup 9
165 85337Y1610P9 8533 Jam Nut Receptacle, 200°C Class , 10 Solder cup contacts size 16 (10A), 9 Orientation 200°C 16 (10A) 10 1610 Solder cup 9
166 85337YE1610P9 8533 Jam Nut Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 9 Orientation 260°C 16 (10A) 10 1610 Solder cup 9
167 85337Y1624P9 8533 Jam Nut Receptacle, 200°C Class , 24 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 Solder cup 9
168 85337YE1624P9 8533 Jam Nut Receptacle, 260°C Class , 24 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 Solder cup 9
169 85337Y1831P9 8533 Jam Nut Receptacle, 200°C Class , 31 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 Solder cup 9
170 85337YE1831P9 8533 Jam Nut Receptacle, 260°C Class , 31 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 Solder cup 9
171 85337Y2004P9112 8533 Jam Nut Receptacle, 200°C Class , 4 Solder cup contacts size 6 (46A), 9 Orientation 200°C 6 (46A) 4 2004 Solder cup 9
172 85337YE2004P9112 8533 Jam Nut Receptacle, 260°C Class , 4 Solder cup contacts size 6 (46A), 9 Orientation 260°C 6 (46A) 4 2004 Solder cup 9
173 85337Y2041P9 8533 Jam Nut Receptacle, 200°C Class , 41 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 Solder cup 9
174 85337YE2041P9 8533 Jam Nut Receptacle, 260°C Class , 41 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 Solder cup 9
175 85337Y2255P9 8533 Jam Nut Receptacle, 200°C Class , 55 Solder cup contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 Solder cup 9
176 85337YE2255P9 8533 Jam Nut Receptacle, 260°C Class , 55 Solder cup contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 Solder cup 9
177 85337Y1005PY05 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts Y
178 85337YE1005PY05 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts Y
179 85337Y1006PY05 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts Y
180 85337YE1006PY05 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts Y
181 85337Y1212PY05 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts Y
182 85337YE1212PY05 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts Y
183 85337Y1415PY05 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts Y
184 85337YE1415PY05 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts Y
185 85337Y1624PY05 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts Y
186 85337YE1624PY05 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts Y
187 85337Y1831PY05 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts Y
188 85337YE1831PY05 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts Y
189 85337Y2041PY05 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts Y
190 85337YE2041PY05 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts Y
191 85337Y2255PY05 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts Y
192 85337YE2255PY05 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts Y
193 85337Y0803PN05 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts N
194 85337YE0803PN05 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts N
195 85337Y0898PN05 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts N
196 85337YE0898PN05 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts N
197 85337Y1005PN05 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts N
198 85337YE1005PN05 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts N
199 85337Y1006PN05 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts N
200 85337YE1006PN05 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts N
201 85337Y1212PN05 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts N
202 85337YE1212PN05 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts N
203 85337Y1415PN05 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts N
204 85337YE1415PN05 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts N
205 85337Y1624PN05 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts N
206 85337YE1624PN05 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts N
207 85337Y1831PN05 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts N
208 85337YE1831PN05 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts N
209 85337Y2041PN05 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts N
210 85337YE2041PN05 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts N
211 85337Y2255PN05 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts N
212 85337YE2255PN05 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts N
213 85337Y0803P605 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 6
214 85337YE0803P605 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 6
215 85337Y0898P605 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 6
216 85337YE0898P605 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 6
217 85337Y1005P605 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 6
218 85337YE1005P605 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 6
219 85337Y1006P605 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 6
220 85337YE1006P605 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 6
221 85337Y1212P605 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 6
222 85337YE1212P605 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 6
223 85337Y1415P605 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 6
224 85337YE1415P605 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 6
225 85337Y1624P605 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 6
226 85337YE1624P605 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 6
227 85337Y1831P605 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 6
228 85337YE1831P605 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 6
229 85337Y2041P605 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 6
230 85337YE2041P605 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 6
231 85337Y2255P605 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 6
232 85337YE2255P605 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 6
233 85337Y0803P705 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 7
234 85337YE0803P705 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 7
235 85337Y0898P705 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 7
236 85337YE0898P705 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 7
237 85337Y1005P705 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 7
238 85337YE1005P705 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 7
239 85337Y1006P705 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 7
240 85337YE1006P705 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 7
241 85337Y1212P705 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 7
242 85337YE1212P705 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 7
243 85337Y1415P705 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 7
244 85337YE1415P705 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 7
245 85337Y1624P705 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 7
246 85337YE1624P705 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 7
247 85337Y1831P705 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 7
248 85337YE1831P705 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 7
249 85337Y2041P705 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 7
250 85337YE2041P705 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 7
251 85337Y2255P705 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 7
252 85337YE2255P705 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 7
253 85337Y0803P805 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 8
254 85337YE0803P805 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 8
255 85337Y0898P805 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 8
256 85337YE0898P805 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 8
257 85337Y1005P805 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 8
258 85337YE1005P805 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 8
259 85337Y1006P805 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 8
260 85337YE1006P805 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 8
261 85337Y1212P805 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 8
262 85337YE1212P805 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 8
263 85337Y1415P805 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 8
264 85337YE1415P805 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 8
265 85337Y1624P805 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 8
266 85337YE1624P805 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 8
267 85337Y1831P805 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 8
268 85337YE1831P805 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 8
269 85337Y2041P805 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 8
270 85337YE2041P805 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 8
271 85337Y2255P805 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 8
272 85337YE2255P805 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 8
273 85337Y0803P905 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 PCB Short Contacts 9
274 85337YE0803P905 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 PCB Short Contacts 9
275 85337Y0898P905 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 PCB Short Contacts 9
276 85337YE0898P905 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 PCB Short Contacts 9
277 85337Y1005P905 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 PCB Short Contacts 9
278 85337YE1005P905 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 PCB Short Contacts 9
279 85337Y1006P905 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 PCB Short Contacts 9
280 85337YE1006P905 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 PCB Short Contacts 9
281 85337Y1212P905 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 PCB Short Contacts 9
282 85337YE1212P905 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 PCB Short Contacts 9
283 85337Y1415P905 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 PCB Short Contacts 9
284 85337YE1415P905 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 PCB Short Contacts 9
285 85337Y1624P905 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 PCB Short Contacts 9
286 85337YE1624P905 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 PCB Short Contacts 9
287 85337Y1831P905 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 PCB Short Contacts 9
288 85337YE1831P905 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 PCB Short Contacts 9
289 85337Y2041P905 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 PCB Short Contacts 9
290 85337YE2041P905 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 PCB Short Contacts 9
291 85337Y2255P905 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Short Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 PCB Short Contacts 9
292 85337YE2255P905 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Short Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 PCB Short Contacts 9
293 85337Y1005PY118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts Y
294 85337YE1005PY118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts Y
295 85337Y1006PY118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts Y
296 85337YE1006PY118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts Y
297 85337Y1212PY118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts Y
298 85337YE1212PY118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts Y
299 85337Y1415PY118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts Y
300 85337YE1415PY118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts Y
301 85337Y1624PY118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts Y
302 85337YE1624PY118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts Y
303 85337Y1831PY118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts Y
304 85337YE1831PY118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts Y
305 85337Y2041PY118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts Y
306 85337YE2041PY118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts Y
307 85337Y2255PY118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts Y
308 85337YE2255PY118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts Y
309 85337Y0803PN118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts N
310 85337YE0803PN118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts N
311 85337Y0898PN118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts N
312 85337YE0898PN118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts N
313 85337Y1005PN118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts N
314 85337YE1005PN118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts N
315 85337Y1006PN118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts N
316 85337YE1006PN118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts N
317 85337Y1212PN118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts N
318 85337YE1212PN118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts N
319 85337Y1415PN118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts N
320 85337YE1415PN118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts N
321 85337Y1624PN118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts N
322 85337YE1624PN118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts N
323 85337Y1831PN118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts N
324 85337YE1831PN118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts N
325 85337Y2041PN118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts N
326 85337YE2041PN118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts N
327 85337Y2255PN118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts N
328 85337YE2255PN118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts N
329 85337Y0803P6118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 6
330 85337YE0803P6118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 6
331 85337Y0898P6118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 6
332 85337YE0898P6118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 6
333 85337Y1005P6118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 6
334 85337YE1005P6118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 6
335 85337Y1006P6118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 6
336 85337YE1006P6118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 6
337 85337Y1212P6118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 6
338 85337YE1212P6118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 6
339 85337Y1415P6118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 6
340 85337YE1415P6118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 6
341 85337Y1624P6118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 6
342 85337YE1624P6118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 6
343 85337Y1831P6118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 6
344 85337YE1831P6118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 6
345 85337Y2041P6118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 6
346 85337YE2041P6118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 6
347 85337Y2255P6118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 6
348 85337YE2255P6118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 6
349 85337Y0803P7118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 7
350 85337YE0803P7118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 7
351 85337Y0898P7118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 7
352 85337YE0898P7118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 7
353 85337Y1005P7118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 7
354 85337YE1005P7118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 7
355 85337Y1006P7118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 7
356 85337YE1006P7118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 7
357 85337Y1212P7118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 7
358 85337YE1212P7118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 7
359 85337Y1415P7118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 7
360 85337YE1415P7118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 7
361 85337Y1624P7118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 7
362 85337YE1624P7118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 7
363 85337Y1831P7118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 7
364 85337YE1831P7118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 7
365 85337Y2041P7118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 7
366 85337YE2041P7118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 7
367 85337Y2255P7118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 7
368 85337YE2255P7118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 7
369 85337Y0803P8118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 8
370 85337YE0803P8118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 8
371 85337Y0898P8118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 8
372 85337YE0898P8118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 8
373 85337Y1005P8118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 8
374 85337YE1005P8118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 8
375 85337Y1006P8118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 8
376 85337YE1006P8118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 8
377 85337Y1212P8118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 8
378 85337YE1212P8118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 8
379 85337Y1415P8118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 8
380 85337YE1415P8118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 8
381 85337Y1624P8118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 8
382 85337YE1624P8118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 8
383 85337Y1831P8118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 8
384 85337YE1831P8118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 8
385 85337Y2041P8118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 8
386 85337YE2041P8118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 8
387 85337Y2255P8118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 8
388 85337YE2255P8118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 8
389 85337Y0803P9118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 PCB Long Contacts 9
390 85337YE0803P9118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 PCB Long Contacts 9
391 85337Y0898P9118 8533 Jam Nut Receptacle, 200°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 PCB Long Contacts 9
392 85337YE0898P9118 8533 Jam Nut Receptacle, 260°C Class , 3 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 PCB Long Contacts 9
393 85337Y1005P9118 8533 Jam Nut Receptacle, 200°C Class , 5 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 PCB Long Contacts 9
394 85337YE1005P9118 8533 Jam Nut Receptacle, 260°C Class , 5 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 PCB Long Contacts 9
395 85337Y1006P9118 8533 Jam Nut Receptacle, 200°C Class , 6 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 PCB Long Contacts 9
396 85337YE1006P9118 8533 Jam Nut Receptacle, 260°C Class , 6 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 PCB Long Contacts 9
397 85337Y1212P9118 8533 Jam Nut Receptacle, 200°C Class , 12 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 PCB Long Contacts 9
398 85337YE1212P9118 8533 Jam Nut Receptacle, 260°C Class , 12 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 PCB Long Contacts 9
399 85337Y1415P9118 8533 Jam Nut Receptacle, 200°C Class , 15 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 PCB Long Contacts 9
400 85337YE1415P9118 8533 Jam Nut Receptacle, 260°C Class , 15 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 PCB Long Contacts 9
401 85337Y1624P9118 8533 Jam Nut Receptacle, 200°C Class , 24 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 PCB Long Contacts 9
402 85337YE1624P9118 8533 Jam Nut Receptacle, 260°C Class , 24 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 PCB Long Contacts 9
403 85337Y1831P9118 8533 Jam Nut Receptacle, 200°C Class , 31 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 PCB Long Contacts 9
404 85337YE1831P9118 8533 Jam Nut Receptacle, 260°C Class , 31 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 PCB Long Contacts 9
405 85337Y2041P9118 8533 Jam Nut Receptacle, 200°C Class , 41 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 PCB Long Contacts 9
406 85337YE2041P9118 8533 Jam Nut Receptacle, 260°C Class , 41 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 PCB Long Contacts 9
407 85337Y2255P9118 8533 Jam Nut Receptacle, 200°C Class , 55 PCB Long Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 PCB Long Contacts 9
408 85337YE2255P9118 8533 Jam Nut Receptacle, 260°C Class , 55 PCB Long Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 PCB Long Contacts 9
409 85337Y1005PY105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts Y
410 85337YE1005PY105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts Y
411 85337Y1006PY105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts Y
412 85337YE1006PY105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts Y
413 85337Y1212PY105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts Y
414 85337YE1212PY105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts Y
415 85337Y1415PY105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts Y
416 85337YE1415PY105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts Y
417 85337Y1624PY105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts Y
418 85337YE1624PY105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts Y
419 85337Y1831PY105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts Y
420 85337YE1831PY105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts Y
421 85337Y2041PY105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts Y
422 85337YE2041PY105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts Y
423 85337Y2255PY105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), Y Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts Y
424 85337YE2255PY105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), Y Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts Y
425 85337Y0803PN105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts N
426 85337YE0803PN105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts N
427 85337Y0898PN105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts N
428 85337YE0898PN105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts N
429 85337Y1005PN105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts N
430 85337YE1005PN105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts N
431 85337Y1006PN105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts N
432 85337YE1006PN105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts N
433 85337Y1212PN105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts N
434 85337YE1212PN105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts N
435 85337Y1415PN105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts N
436 85337YE1415PN105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts N
437 85337Y1624PN105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts N
438 85337YE1624PN105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts N
439 85337Y1831PN105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts N
440 85337YE1831PN105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts N
441 85337Y2041PN105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts N
442 85337YE2041PN105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts N
443 85337Y2255PN105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), N Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts N
444 85337YE2255PN105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), N Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts N
445 85337Y0803P6105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 6
446 85337YE0803P6105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 6
447 85337Y0898P6105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 6
448 85337YE0898P6105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 6
449 85337Y1005P6105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 6
450 85337YE1005P6105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 6
451 85337Y1006P6105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 6
452 85337YE1006P6105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 6
453 85337Y1212P6105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 6
454 85337YE1212P6105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 6
455 85337Y1415P6105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 6
456 85337YE1415P6105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 6
457 85337Y1624P6105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 6
458 85337YE1624P6105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 6
459 85337Y1831P6105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 6
460 85337YE1831P6105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 6
461 85337Y2041P6105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 6
462 85337YE2041P6105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 6
463 85337Y2255P6105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 6 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 6
464 85337YE2255P6105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 6 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 6
465 85337Y0803P7105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 7
466 85337YE0803P7105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 7
467 85337Y0898P7105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 7
468 85337YE0898P7105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 7
469 85337Y1005P7105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 7
470 85337YE1005P7105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 7
471 85337Y1006P7105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 7
472 85337YE1006P7105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 7
473 85337Y1212P7105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 7
474 85337YE1212P7105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 7
475 85337Y1415P7105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 7
476 85337YE1415P7105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 7
477 85337Y1624P7105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 7
478 85337YE1624P7105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 7
479 85337Y1831P7105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 7
480 85337YE1831P7105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 7
481 85337Y2041P7105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 7
482 85337YE2041P7105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 7
483 85337Y2255P7105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 7 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 7
484 85337YE2255P7105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 7 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 7
485 85337Y0803P8105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 8
486 85337YE0803P8105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 8
487 85337Y0898P8105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 8
488 85337YE0898P8105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 8
489 85337Y1005P8105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 8
490 85337YE1005P8105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 8
491 85337Y1006P8105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 8
492 85337YE1006P8105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 8
493 85337Y1212P8105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 8
494 85337YE1212P8105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 8
495 85337Y1415P8105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 8
496 85337YE1415P8105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 8
497 85337Y1624P8105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 8
498 85337YE1624P8105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 8
499 85337Y1831P8105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 8
500 85337YE1831P8105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 8
501 85337Y2041P8105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 8
502 85337YE2041P8105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 8
503 85337Y2255P8105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 8 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 8
504 85337YE2255P8105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 8 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 8
505 85337Y0803P9105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0803 Eyelet Contacts 9
506 85337YE0803P9105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0803 Eyelet Contacts 9
507 85337Y0898P9105 8533 Jam Nut Receptacle, 200°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 3 0898 Eyelet Contacts 9
508 85337YE0898P9105 8533 Jam Nut Receptacle, 260°C Class , 3 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 3 0898 Eyelet Contacts 9
509 85337Y1005P9105 8533 Jam Nut Receptacle, 200°C Class , 5 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 5 1005 Eyelet Contacts 9
510 85337YE1005P9105 8533 Jam Nut Receptacle, 260°C Class , 5 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 5 1005 Eyelet Contacts 9
511 85337Y1006P9105 8533 Jam Nut Receptacle, 200°C Class , 6 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 6 1006 Eyelet Contacts 9
512 85337YE1006P9105 8533 Jam Nut Receptacle, 260°C Class , 6 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 6 1006 Eyelet Contacts 9
513 85337Y1212P9105 8533 Jam Nut Receptacle, 200°C Class , 12 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 12 1212 Eyelet Contacts 9
514 85337YE1212P9105 8533 Jam Nut Receptacle, 260°C Class , 12 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 12 1212 Eyelet Contacts 9
515 85337Y1415P9105 8533 Jam Nut Receptacle, 200°C Class , 15 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 15 1415 Eyelet Contacts 9
516 85337YE1415P9105 8533 Jam Nut Receptacle, 260°C Class , 15 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 15 1415 Eyelet Contacts 9
517 85337Y1624P9105 8533 Jam Nut Receptacle, 200°C Class , 24 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 24 1624 Eyelet Contacts 9
518 85337YE1624P9105 8533 Jam Nut Receptacle, 260°C Class , 24 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 24 1624 Eyelet Contacts 9
519 85337Y1831P9105 8533 Jam Nut Receptacle, 200°C Class , 31 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 31 1831 Eyelet Contacts 9
520 85337YE1831P9105 8533 Jam Nut Receptacle, 260°C Class , 31 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 31 1831 Eyelet Contacts 9
521 85337Y2041P9105 8533 Jam Nut Receptacle, 200°C Class , 41 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 41 2041 Eyelet Contacts 9
522 85337YE2041P9105 8533 Jam Nut Receptacle, 260°C Class , 41 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 41 2041 Eyelet Contacts 9
523 85337Y2255P9105 8533 Jam Nut Receptacle, 200°C Class , 55 Eyelet Contacts size 20 (5A), 9 Orientation 200°C 20 (5A) 55 2255 Eyelet Contacts 9
524 85337YE2255P9105 8533 Jam Nut Receptacle, 260°C Class , 55 Eyelet Contacts size 20 (5A), 9 Orientation 260°C 20 (5A) 55 2255 Eyelet Contacts 9
Part Number
Description
Temperature class
Contact Size (Max current rating)
Contacts quantity
Layout
Contact Type
Orientation
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France