38999 - circular Threaded Plug

Manufacturer SOURIAU
Description 38999 - circular Threaded Plug
Part Number 8DA521W35SN
Omniclass number 23.35.27.13
Product selection
Selector Part Number Description Coupling Type Plating Size Number of contacts Admisible wire AWG AWG of the contact Contact type
1 8DA509W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 9 6 22-28 #22 Female contact
2 8DA511W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 11 13 22-28 #22 Female contact
3 8DA513W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 13 22 22-28 #22 Female contact
4 8DA515W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 15 37 22-28 #22 Female contact
5 8DA517W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 17 55 22-28 #22 Female contact
6 8DA519W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 19 66 22-28 #22 Female contact
7 8DA521W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 21 79 22-28 #22 Female contact
8 8DA523W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 23 100 22-28 #22 Female contact
9 8DA525W35SN 38999 - circular Threaded Plug Threaded Plug Cadmium 25 128 22-28 #22 Female contact
Part Number
Description
Coupling
Type
Plating
Size
Number of contacts
Admisible wire AWG
AWG of the contact
Contact type
Documentation
Contact the supplier
SOURIAU The connection solutions provider
SOURIAU France