1

VENT-V

Manufacturer Soler & Palau
Description VENT/V-100L (230V 50Y60HZ) VX - 5145624200
Part Number 5145624200
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) L (mm)
1 VENT/V-100L (230V 50Y60HZ) VX - 5145624200 630 530 662 195 12 46 480 246
2 VENT/V-125L (230V 50Y60HZ) VX - 5145625000 630 530 662 245 12 54 480 254
3 VENT/V-160L (230V 50Y60HZ) VX - 5145626800 800 700 836 314 12 56 660 260
4 VENT/V-200L (230V 50Y60HZ) VX - 5145627600 800 700 836 396 12 54 660 286
5 VENT/V-250L (230V 50Y60HZ) VX - 5145628400 800 700 836 496 12 54 660 264
6 VENT/V-315B (230V 50Y60HZ) VX - 5145629200 900 800 954 624 12 50 796 294
7 VENT/V-315L (230V 50Y60HZ) VX - 5145630000 900 800 954 624 12 50 796 294
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
L (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.