1

VENT-L

Manufacturer Soler & Palau
Description VENT-355 L-T (230/400V50HZ) VE - 5145587100
Part Number 5145587100
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) D2 (mm) E (mm) F (mm) G (mm) H (mm) L (mm)
1 VENT-355 L-T (230/400V50HZ) VE - 5145587100 708 50 1016 708 628 1104 200 340 1174 820
2 VENT-400 L-T (230/400V50HZ)C VE - 5145588900 50 1136 798 708 1256 200 370 1294 862
3 VENT-355 L (230V50/60HZ) VE - 5145589700 708 50 1016 708 628 1104 200 340 1174 820
4 VENT-400 L (230V50/60HZ)C VE - 5145590500 50 1136 798 708 1256 200 370 1294 862
Description
A (mm)
B (mm)
C (mm)
D (mm)
D2 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
L (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.