1

TH-ECOWATT

Manufacturer Soler & Palau
Description TH-2000 ECOWATT (230V50/60HZ) VE - 5220003800
Part Number 5220003800
Product selection
Selector Description A (mm) B (mm) C (mm) E (mm) F (mm) G (mm) H (mm) I (mm) n (mm) ØD (mm)
1 TH-2000 ECOWATT (230V50/60HZ) VE - 5220003800 1470 1088 1120 900 24 40 900 100 8 624
2 TH-1300 ECOWATT (230V50/60HZ) VE - 5220003900 1092 914 870 660 24 40 744 84 8 496
3 TH-800 ECOWATT (90-260V 50/60HZ) VE - 5220025100 800 742 600 490 20 40 612 72 8 396
4 TH-500/150 ECOWATT (90-260V 50/60Hz) NE - 5220025200 800 698 600 490 20 40 548 66 8 300
5 TH-500/160 ECOWATT (90-260V 50/60Hz) NE - 5220025300 800 678 600 490 20 40 548 66 8 320
Description
A (mm)
B (mm)
C (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
n (mm)
ØD (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.