2
Manufacturer Soler & Palau
Description TDM-300 (230V 50) RE - 5210226600
Part Number 5210226600
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) J (mm) K (mm) L (mm)
1 TDM-300 (230V 50) RE - 5210226600 200 100 30 148 104 154 250 38 4 148 168
2 TDM-100 (230V 50) RE - 5211502900 27 99 67,5
3 TDM-200 (230V 50) RE - 5211506000 27 118 78
4 TDM-100 (220V 60) BRA RZ - 5211998000 27 99 67,5
5 TDM-100 (127V 60) BRA RZ - 5211998100 27 99 67,5
6 TDM-200 (220V 60) BRA RZ - 5211998200 27 118 78
7 TDM-200 (127V 60) BRA RZ - 5211998300 27 118 78
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
J (mm)
K (mm)
L (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.