1

Roof mounted fans - CTB Series

Manufacturer Soler & Palau
Description Roof mounted fans, type CTB/4-1300/315(230V50HZ)
Part number 5136896500
Product selection
Selector Product description Ø D1 (mm) Ø D2 (mm) L (mm) LT (mm)
1 CTB/4-1300/315(230V50HZ) 470 314 202 288
2 CTB/4-400/160(230V50HZ) 410 159 143 229
3 CTB/4-500/200(230V50HZ) 410 199 156 242
4 CTB/4-800/250(230V50HZ) 470 249 179 266
Product description
Ø D1 (mm)
Ø D2 (mm)
L (mm)
LT (mm)
Documentation
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.
Users Who Downloaded This Product Also Downloaded
Page