1

IRAB/IRAT-N

Manufacturer Soler & Palau
Description IRAB/4 315A N 230V50Hz 355/100 VE - 5132933300
Part Number 5132933300
Product selection
Selector Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) C1 (mm) C2 (mm) E (mm) F (mm) G (mm) H (mm) J (mm)
1 IRAB/4 315A N 230V50Hz 355/100 VE - 5132933300 600 350 620 370 640 390 705 700 765 500 115
2 IRAT/4 315A N 230/400V50Hz 355/100 VE - 5132933400 600 350 620 370 640 390 705 700 765 500 115
3 IRAB/4 315B N 230V50Hz 400/140 VE - 5132933500 600 350 620 370 640 390 705 700 765 500 115
4 IRAT/4 315B N 230/400V50Hz 400/140 VE - 5132933600 600 350 620 370 640 390 705 700 765 500 115
5 IRAT/4 355 N 230/400V50Hz 450/125 VE - 5132933700 700 400 720 420 740 440 800 770 840 550 115
6 IRAB/4 355 N 230V50Hz 450/125 VE - 5132933800 700 400 720 420 740 440 800 770 840 550 115
7 IRAT/4 400A N 230/400V50Hz 500/140 VE - 5132933900 800 500 820 520 850 550 905 861 930 655 120
8 IRAT/4 400B N 230/400V50Hz 560/140 VE - 5132934000 800 500 820 520 850 550 905 861 930 655 120
9 IRAT/4 450 N 230/400V50Hz 560/160 VE - 5132934100 1000 500 1020 520 1050 550 1104 961 1030 655 120
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
C1 (mm)
C2 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
J (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.