1

In-line centrifugal duct fans - ILHT Series

Manufacturer Soler & Palau
Description In-line centrifugal duct fans, type ILHT/4-035
Part number 5133031400
Product selection
Selector Product description A (mm) B (mm) C (mm) D (mm) E (mm) L (mm) M (mm) N (mm) P (mm) Q (mm)
1 ILHT/4-035 700 600 780 850 675 727 927 1038 1122 928
2 ILHT/4-050 700 600 780 850 675 727 927 1038 1122 928
3 ILHT/4-060 800 700 880 950 775 827 1027 1182 1266 1028
4 ILHT/4-065 800 700 880 950 775 827 1027 1182 1266 1028
5 ILHT/6-035 700 600 780 850 675 727 927 1038 1122 928
6 ILHT/6-050 700 600 780 850 675 727 927 1038 1122 928
7 ILHT/6-060 800 700 880 950 775 827 1027 1182 1266 1028
8 ILHT/6-065 800 700 880 950 775 827 1027 1182 1266 1028
9 ILHT/6-085 900 800 1015 1085 875 962 1162 1330 1414 1175
10 ILHT/6-110 900 800 1015 1085 875 962 1162 1330 1414 1175
11 ILHT/6-140 1000 900 1115 1185 975 1062 1262 1430 1514 1275
12 ILHT/6-190 1100 1000 1215 1315 1075 1162 1362 1530 1614 1375
13 ILHT/8-065 800 700 880 950 775 827 1027 1182 1266 1028
14 ILHT/8-085 900 800 1015 1085 875 962 1162 1330 1414 1175
15 ILHT/8-110 900 800 1015 1085 875 962 1162 1330 1414 1175
16 ILHT/8-140 1000 900 1115 1185 975 1062 1262 1430 1514 1275
17 ILHT/8-190 1100 1000 1215 1315 1075 1162 1362 1530 1614 1375
18 ILHT/4/6-065 800 700 880 950 775 827 1027 1182 1266 1028
19 ILHT/4/8-035 700 600 780 850 675 727 927 1038 1122 928
20 ILHT/4/8-050 700 600 780 850 675 727 927 1038 1122 928
21 ILHT/4/8-060 800 700 880 950 775 827 1027 1182 1266 1028
22 ILHT/4/8-065 800 700 880 950 775 827 1027 1182 1266 1028
23 ILHT/6/8-035 700 600 780 850 675 727 927 1038 1122 928
24 ILHT/6/8-050 700 600 780 850 675 727 927 1038 1122 928
25 ILHT/6/8-060 800 700 880 950 775 827 1027 1182 1266 1028
26 ILHT/6/8-065 800 700 880 950 775 827 1027 1182 1266 1028
27 ILHT/6/8-085 900 800 1015 1085 875 962 1162 1330 1414 1175
28 ILHT/6/8-110 900 800 1015 1085 875 962 1162 1330 1414 1175
29 ILHT/6/12-110 900 800 1015 1085 875 962 1162 1330 1414 1175
30 ILHT/6/12-140 1000 900 1115 1185 975 1062 1262 1430 1514 1275
31 ILHT/6/12-190 1100 1000 1215 1315 1075 1162 1362 1530 1614 1375
32 ILHT/4/6-050 700 600 780 850 675 727 927 1038 1122 928
33 ILHT/4/6-060 800 700 880 950 775 827 1027 1182 1266 1028
34 ILHT/6/8-140 1000 900 1115 1185 975 1062 1262 1430 1514 1275
Product description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
L (mm)
M (mm)
N (mm)
P (mm)
Q (mm)
Documentation
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.
Users Who Downloaded This Product Also Downloaded
Page