1

HIB-P/HIT-P

Manufacturer Soler & Palau
Description HIB-800 P 0,55KW (230V 50HZ) - 5119229600
Part Number 5119229600
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 HIB-800 P 0,55KW (230V 50HZ) - 5119229600 910 910 530 780 645 250 225 455
2 HIB-1000 P 0,37KW (230V 50HZ) - 5119229800 1145 1145 400 1060 515 109 225 692
3 HIB-1000 P 0,55KW (230V 50HZ) - 5119229900 1145 1145 400 1060 515 109 225 692
4 HIB-1000 P 0,75KW (230V 50HZ) - 5119230000 1145 1145 400 1060 515 109 225 692
5 HIB-1250 P 0,75KW (230V 50HZ) - 5119230100 1380 1380 400 1340 515 114 292 795
6 HIB-1250 P 1,1KW (230V 50HZ) - 5119230200 1380 1380 400 1340 515 114 292 795
7 HIT-800 P 0,55KW (230/400V 50HZ) - 5119230400 910 910 530 780 645 250 225 455
8 HIT-1000 P 0,37KW (230/400V 50HZ) - 5119230600 1145 1145 400 1060 515 109 225 692
9 HIT-1000 P 0,55KW (230/400V 50HZ) - 5119230700 1145 1145 400 1060 515 109 225 692
10 HIT-1000 P 0,75KW (230/400V 50HZ) - 5119230800 1145 1145 400 1060 515 109 225 692
11 HIT-1250 P 0,75KW (230/400V 50HZ) - 5119230900 1380 1380 400 1340 515 114 292 795
12 HIT-1250 P 1,1KW (230/400V 50HZ) - 5119231000 1380 1380 400 1340 515 114 292 795
13 HIT-1250 P 1,5KW (230/400V 50HZ) - 5119231100 1380 1380 400 1340 515 114 292 795
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.