1
Manufacturer Soler & Palau
Description HCM-150 N (220-240V 50Hz) (SPAIN) - 5201946200
Part Number 5201946200
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm)
1 HCM-150 N (220-240V 50Hz) (SPAIN) - 5201946200 214 174 60 88 35 98
2 HCM-180 N (220-240V 50Hz) (SPAIN) - 5201946300 255 205 86 120 35 135
3 HCM-225 N (220-240V 50Hz) (SPAIN) - 5201946400 298 248 89 119 35 125
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.