1

CTB ECOWATT

Manufacturer Soler & Palau
Description CTB/4-1300/315 ECOWATT PLUS (230V50/60HZ) VE - 5136900200
Part Number 5136900200
Product selection
Selector Description A (mm) B (mm) C (mm) D1 (mm) D2 (mm) L (mm) LT (mm)
1 CTB/4-1300/315 ECOWATT PLUS (230V50/60HZ) VE - 5136900200 171 80 136 470 314 202 288
2 CTB/4-800/250 ECOWATT PLUS (230V50/60HZ) VE - 5136900300 171 80 136 470 249 179 266
3 CTB/4-500/200 ECOWATT PLUS (230V50/60HZ) VE - 5136900400 171 80 136 410 199 156 242
4 CTB/4-400/160 ECOWATT PLUS (230V50/60HZ) VE - 5136900500 171 80 136 410 159 143 229
Description
A (mm)
B (mm)
C (mm)
D1 (mm)
D2 (mm)
L (mm)
LT (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.