1

CRHB ECOWATT

Manufacturer Soler & Palau
Description CRHB-315 ECOWATT PLUS (230V50/60HZ) VE - 5136893800
Part Number 5136893800
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm)
1 CRHB-315 ECOWATT PLUS (230V50/60HZ) VE - 5136893800 760 330 435 250 40 333
2 CRHB-355 ECOWATT PLUS (230V50/60HZ) VE - 5136893900 895 450 560 355 40 357
3 CRHB-400 ECOWATT PLUS (230V50/60HZ) VE - 5136894000 895 450 560 355 40 382
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.