1

CRHB-N_ECO_PLUS

Manufacturer Soler & Palau
Description CRHB-280 N ECOWATT PLUS (230V50/60HZ) VE - 5136912300
Part Number 5136912300
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm)
1 CRHB-280 N ECOWATT PLUS (230V50/60HZ) VE - 5136912300 640 330 435 228 40 273 135 171 92
2 CRHB-315 N ECOWATT PLUS (230V50/60HZ) VE - 5136913300 895 450 560 257 40 324 136 171 92
3 CRHB-355 N ECOWATT PLUS (230V50/60HZ) VE - 5136914300 895 450 560 289 40 367 136 171 92
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.