1
Manufacturer Soler & Palau
Description CAB-100-E (230V50/60HZ) VE - 5113864500
Part Number 5113864500
Product selection
Selector Description A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 CAB-100-E (230V50/60HZ) VE - 5113864500 280 284 150 150 160 375 322 350
2 CAB-125-E (230V50/60HZ) VE VE - 5113865100 333 336 175 165 194 427 374 403
3 CAB-160-E (230V50/60HZ) VE - 5113865200 385 389 200 200 240 480 427 455
4 CAB-200-E (230V50/60HZ) VE - 5113865300 394 397 235 225 289 488 435 464
5 CAB-250-E (230V50/60HZ) VE VE - 5113865400 438 441 245 290 346 533 480 508
Description
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.