1

Single phase speed controller - INTZ

Manufacturer Soler & Palau
Description Accessory - Single phase speed controller, type INTZ-02/16
Part number 5401318000
Product selection
Selector Product description D (mm) H (mm) W (mm)
1 INTZ-02/16 93 120 85
2 INTZ-04/16 93 120 130
3 INTZ-02/23 93 150 130
4 INTZ-02/45 123 200 145
5 INTZ-04/23 93 150 130
6 INTZ-04/45 123 200 145
7 INTZ-04/75 123 200 145
Product description
D (mm)
H (mm)
W (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.
Users Who Downloaded This Product Also Downloaded
Page