2

Back draft shutter - JCA

Manufacturer Soler & Palau
Description Accessory - Back draft shutter, type JCA-300
Part number 5136849600
Product selection
Selector Product description Ø D (mm) E (mm) F (mm) Ø H (mm) Ø J (mm)
1 JCA-300 182 100 124 205 219
2 JCA-435 252 145 174 280 300
3 JCA-560 N 358 210 227 395 415
4 JCA-630 N 403 240 250 450 474
5 JCA-710 N 503 285 300 560 581
6 JCA-905 N 633 345 365 690 714
7 JCA-1100 N 713 390 410 770 806
8 JCA-1250 N 1000 560 560 1070 1110
Product description
Ø D (mm)
E (mm)
F (mm)
Ø H (mm)
Ø J (mm)
Contact the supplier
Soler & Palau Manufacturer of ventilation systems
Soler & Palau Sistemas de Ventilacion, S.L.U.
Users Who Downloaded This Product Also Downloaded
Page