1

HR Bolt 8.8 EN 14399-3-6 K2 tZn

Manufacturer SOFAST Technologie
Standard EN 14399-3-6
Description Bolt EN 14399-3 - M 14 x 70 -8.8/10 - HR - K2 - tZn - NF
Part number BLHR88NF-14-070-22
Label/certification CE NF
Class 8.8
Coating Hot-dip galvanised
Dimensional M14x70
Diameter 14 mm
Length 70 mm
k 8.8 mm
b 34 mm
s 24 mm
m 12.8 mm
h 3 mm
d2 28 mm
ts2 min 39 mm
ts2 max 47 mm
Product selection
Selector Dimensional Ø (mm) l (mm) k (mm) b (mm) s (mm) m (mm) h (mm) d2 (mm) ts2 min (mm) ts2 max (mm) Class Reference
1 M12x40 12 40 7.5 30 22 10.8 3 24 9 19 8.8 BLHR88NF-12-040-22
2 M12x50 12 50 7.5 30 22 10.8 3 24 22 29 8.8 BLHR88NF-12-050-22
3 M12x60 12 60 7.5 30 22 10.8 3 24 32 39 8.8 BLHR88NF-12-060-22
4 M12x70 12 70 7.5 30 22 10.8 3 24 42 49 8.8 BLHR88NF-12-070-22
5 M12x80 12 80 7.5 30 22 10.8 3 24 52 59 8.8 BLHR88NF-12-080-22
6 M14x40 14 40 8.8 34 24 12.8 3 28 11 17 8.8 BLHR88NF-14-040-22
7 M14x50 14 50 8.8 34 24 12.8 3 28 11 27 8.8 BLHR88NF-14-050-22
8 M14x60 14 60 8.8 34 24 12.8 3 28 29 37 8.8 BLHR88NF-14-060-22
9 M14x70 14 70 8.8 34 24 12.8 3 28 39 47 8.8 BLHR88NF-14-070-22
10 M16x40 16 40 10 38 27 14.8 4 30 9 13 8.8 BLHR88NF-16-040-22
11 M16x50 16 50 10 38 27 14.8 4 30 9 23 8.8 BLHR88NF-16-050-22
12 M16x60 16 60 10 38 27 14.8 4 30 23 33 8.8 BLHR88NF-16-060-22
13 M16x70 16 70 10 38 27 14.8 4 30 33 43 8.8 BLHR88NF-16-070-22
14 M16x80 16 80 10 38 27 14.8 4 30 43 53 8.8 BLHR88NF-16-080-22
15 M16x90 16 90 10 38 27 14.8 4 30 53 62 8.8 BLHR88NF-16-090-22
16 M16x100 16 100 10 38 27 14.8 4 30 63 72 8.8 BLHR88NF-16-100-22
17 M18x50 18 50 11.5 42 30 15.8 4 34 13 21 8.8 BLHR88NF-18-050-22
18 M18x60 18 60 11.5 42 30 15.8 4 34 13 31 8.8 BLHR88NF-18-060-22
19 M18x70 18 70 11.5 42 30 15.8 4 34 31 41 8.8 BLHR88NF-18-070-22
20 M18x80 18 80 11.5 42 30 15.8 4 34 41 51 8.8 BLHR88NF-18-080-22
21 M18x90 18 90 11.5 42 30 15.8 4 34 51 61 8.8 BLHR88NF-18-090-22
22 M18x100 18 100 11.5 42 30 15.8 4 34 61 71 8.8 BLHR88NF-18-100-22
23 M20x50 20 50 12.5 46 32 18 4 37 13 19 8.8 BLHR88NF-20-050-22
24 M20x60 20 60 12.5 46 32 18 4 37 13 29 8.8 BLHR88NF-20-060-22
25 M20x70 20 70 12.5 46 32 18 4 37 27 39 8.8 BLHR88NF-20-070-22
26 M20x80 20 80 12.5 46 32 18 4 37 37 49 8.8 BLHR88NF-20-080-22
27 M20x90 20 90 12.5 46 32 18 4 37 47 59 8.8 BLHR88NF-20-090-22
28 M20x100 20 100 12.5 46 32 18 4 37 57 69 8.8 BLHR88NF-20-100-22
29 M20x110 20 110 12.5 46 32 18 4 37 67 79 8.8 BLHR88NF-20-110-22
30 M20x120 20 120 12.5 46 32 18 4 37 77 89 8.8 BLHR88NF-20-120-22
31 M22x60 22 60 14 50 36 19.4 4 39 13 28 8.8 BLHR88NF-22-060-22
32 M22x70 22 70 14 50 36 19.4 4 39 13 38 8.8 BLHR88NF-22-070-22
33 M22x80 22 80 14 50 36 19.4 4 39 33 48 8.8 BLHR88NF-22-080-22
34 M22x90 22 90 14 50 36 19.4 4 39 43 57 8.8 BLHR88NF-22-090-22
35 M22x100 22 100 14 50 36 19.4 4 39 53 67 8.8 BLHR88NF-22-100-22
36 M22x110 22 110 14 50 36 19.4 4 39 63 77 8.8 BLHR88NF-22-110-22
37 M24x60 24 60 15 54 41 21.5 4 44 17 25 8.8 BLHR88NF-24-060-22
38 M24x70 24 70 15 54 41 21.5 4 44 17 35 8.8 BLHR88NF-24-070-22
39 M24x80 24 80 15 54 41 21.5 4 44 17 45 8.8 BLHR88NF-24-080-22
40 M24x90 24 90 15 54 41 21.5 4 44 41 55 8.8 BLHR88NF-24-090-22
41 M24x100 24 100 15 54 41 21.5 4 44 51 65 8.8 BLHR88NF-24-100-22
42 M24x110 24 110 15 54 41 21.5 4 44 61 75 8.8 BLHR88NF-24-110-22
43 M24x120 24 120 15 54 41 21.5 4 44 71 85 8.8 BLHR88NF-24-120-22
44 M24x130 24 130 15 60 41 21.5 4 44 75 94 8.8 BLHR88NF-24-130-22
45 M24x140 24 140 15 60 41 21.5 4 44 85 104 8.8 BLHR88NF-24-140-22
46 M24x150 24 150 15 60 41 21.5 4 44 95 114 8.8 BLHR88NF-24-150-22
93 M27x70 27 70 17 60 46 23.8 5 50 16 30 8.8 BLHR88-27-070-22
94 M27x80 27 80 17 60 46 23.8 5 50 16 40 8.8 BLHR88-27-080-22
95 M27x90 27 90 17 60 46 23.8 5 50 34 50 8.8 BLHR88-27-090-22
96 M27x100 27 100 17 60 46 23.8 5 50 44 60 8.8 BLHR88-27-100-22
97 M27x110 27 110 17 60 46 23.8 5 50 54 70 8.8 BLHR88-27-110-22
98 M27x120 27 120 17 60 46 23.8 5 50 64 80 8.8 BLHR88-27-120-22
99 M27x140 27 140 17 66 46 23.8 5 50 78 100 8.8 BLHR88-27-140-22
100 M27x150 27 150 17 66 46 23.8 5 50 88 110 8.8 BLHR88-27-150-22
101 M27x160 27 160 17 66 46 23.8 5 50 98 118 8.8 BLHR88-27-160-22
102 M30x80 30 80 18.7 66 50 25.6 5 56 20 38 8.8 BLHR88-30-080-22
103 M30x90 30 90 18.7 66 50 25.6 5 56 20 47 8.8 BLHR88-30-090-22
104 M30x100 30 100 18.7 66 50 25.6 5 56 40 57 8.8 BLHR88-30-100-22
105 M30x110 30 110 18.7 66 50 25.6 5 56 50 67 8.8 BLHR88-30-110-22
106 M30x120 30 120 18.7 66 50 25.6 5 56 60 77 8.8 BLHR88-30-120-22
107 M30x140 30 140 18.7 72 50 25.6 5 56 74 97 8.8 BLHR88-30-140-22
108 M30x150 30 150 18.7 72 50 25.6 5 56 84 107 8.8 BLHR88-30-150-22
109 M30x160 30 160 18.7 72 50 25.6 5 56 94 115 8.8 BLHR88-30-160-22
Dimensional
Ø (mm)
l (mm)
k (mm)
b (mm)
s (mm)
m (mm)
h (mm)
d2 (mm)
ts2 min (mm)
ts2 max (mm)
Class
Reference
Product Description

• SOFAST Technologie French manufacturer of structural bolting offers you a range of HR high-strength 8.8 and 10.9 bolts, not coated or hot-dip galvanised. • This high-strength structural bolting for preloading is in compliance with the standards EN 14399-1, EN 14399-2, EN 14399-3 and EN 14399-6. • All the products of the SOFAST Technologie range have CE marking. • The products under the NF mark of the SOFAST Technologie range are identified by special marking on each component, therefore guaranteeing they comply with the specific regulation NF 070. • To allow for safe and compliant tensioning of its products, SOFAST Technologie indicate the installation conditions on each box (installation torque at 0.75 Mri, and at 1.1 Mri, as well as the km and Vk coefficients).

Contact the supplier
SOFAST Technologie SOFAST Technologie French manufacturer of structural bolting
SOFAST Technologie