Range A&B - Music wire

Extension Spring

Manufacturer SODEMANN INDUSTRIAL SPRINGS
Description Range A&B - Music wire, L0 6,35 , Ln 11,68 , Sn 5,33
Part Number E00630080250M
Product selection
Selector Part Number Description Wire diameter (mm) External diameter (mm) Unloaded length (mm) Max. loaded length (mm) Maximum travel (mm) Maximum load at Ln (N) Spring constant (N_mm)
1 E00630080250M Range A&B - Music wire, L0 6,35 , Ln 11,68 , Sn 5,33 0,20 1,60 6,35 11,68 5,33 2,00 0,35
Part Number
Description
Wire diameter (mm)
External diameter (mm)
Unloaded length (mm)
Max. loaded length (mm)
Maximum travel (mm)
Maximum load at Ln (N)
Spring constant (N_mm)
Documentation
Contact the supplier
SODEMANN INDUSTRIAL SPRINGS SODEMANN INDUSTRIFJEDRE A/S specializes with all aspects of springs.Since the founding of the company in 1989, the company has consistently maintained its leading position in the Danish market with standard and special springs.
SODEMANN INDUSTRIAL SPRINGS