Range A & B - Music wire

Compression Spring

Manufacturer SODEMANN INDUSTRIAL SPRINGS
Description Range A & B - Music wire, L0 4,83 , Ln 2,46 , Sn 2,37
Part Number C00570070190M
Product selection
Selector Part Number Description Wire diameter (mm) External diameter (mm) Internal diameter (mm) Unloaded length (mm) Max. loaded length (mm) Maximum travel (mm) Maximum load at Ln (N) Spring constant (N_mm)
1 C00570070190M Range A & B - Music wire, L0 4,83 , Ln 2,46 , Sn 2,37 0,18 1,45 1,09 4,83 2,46 2,37 1,69 0,70
Part Number
Description
Wire diameter (mm)
External diameter (mm)
Internal diameter (mm)
Unloaded length (mm)
Max. loaded length (mm)
Maximum travel (mm)
Maximum load at Ln (N)
Spring constant (N_mm)
Documentation
Contact the supplier
SODEMANN INDUSTRIAL SPRINGS SODEMANN INDUSTRIFJEDRE A/S specializes with all aspects of springs.Since the founding of the company in 1989, the company has consistently maintained its leading position in the Danish market with standard and special springs.
SODEMANN INDUSTRIAL SPRINGS