Conical Compression Springs

Compression Spring

Manufacturer SODEMANN INDUSTRIAL SPRINGS
Description Conical Compression Springs, L0 12,70 , Ln 1,62 , Sn 11,08
Part Number A600-032-050
Product selection
Selector Part Number Description Wire diameter (mm) Unloaded length (mm) Max. loaded length (mm) Maximum travel (mm) Maximum load at Ln (N) External diameter large end (mm) External diameter small end (mm)
1 A600-032-050 Conical Compression Springs, L0 12,70 , Ln 1,62 , Sn 11,08 0,81 12,70 1,62 11,08 11,88 15,24 9,53
Part Number
Description
Wire diameter (mm)
Unloaded length (mm)
Max. loaded length (mm)
Maximum travel (mm)
Maximum load at Ln (N)
External diameter large end (mm)
External diameter small end (mm)
Documentation
Contact the supplier
SODEMANN INDUSTRIAL SPRINGS SODEMANN INDUSTRIFJEDRE A/S specializes with all aspects of springs.Since the founding of the company in 1989, the company has consistently maintained its leading position in the Danish market with standard and special springs.
SODEMANN INDUSTRIAL SPRINGS