THT/CL - Cased axial fans 400ºC/2h and 300ºC/2h. Long casing

Manufacturer SODECA, S.A.
Description Axial fan: THT/CL-40-2T-1,5
Mass 33 kg
Length 348 mm
Unit width 490 mm
Unit height 490 mm
Input radius 205 mm
Input diameter 410 mm
Output radius 205 mm
Output diameter 410 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 2.7 A
Maximum flow 7032 m³/h
Minimum flow 1569 m³/h
Rotational speed 2880 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 1871 V.A
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map