2

HC - Wall-mounted axial fans, with IP-55 motor

Manufacturer SODECA, S.A.
Description Axial fan: HC-35-2T/H
Part number 1017103
Mass 8 kg
Length 465 mm
Unit width 310 mm
Unit height 465 mm
Input radius 360 mm
Input diameter 360 mm
Output radius 360 mm
Output diameter 360 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 1.11 A
Maximum flow 6050 m³/h
Minimum flow 1210 m³/h
Rotational speed 2710 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 769 V.A
Product selection
Selector Model A (mm) B (mm) C (mm) D (mm) E (mm) G (mm) H (mm) J (mm) K (mm)
1 HC-25-2T/H 330 275 262 260 241 11 56 8.5 310
2 HC-25-2M/H 330 275 262 260 241 11 56 8.5 310
3 HC-25-4T/H 330 275 262 260 241 11 56 8.5 310
4 HC-25-4M/H 330 275 262 260 241 11 56 8.5 310
5 HC-31-2T/H 400 336 310.5 308 264.5 11 65 8.5 380
6 HC-31-2M/H 400 336 310.5 308 264.5 11 65 8.5 380
7 HC-31-4T/H 400 336 310.5 308 245.5 11 65 8.5 380
8 HC-31-4M/H 400 336 310.5 308 245.5 11 65 8.5 380
11 HC-35-2T/H 465 390 362.5 360 310 11 76 10.5 450
12 HC-35-4T/H 465 390 362.5 360 261 11 76 10.5 450
13 HC-35-4M/H 465 390 362.5 360 261 11 76 10.5 450
16 HC-40-4T/H 532 452 412.5 410 332 11 97.5 10.5 500
17 HC-40-4M/H 532 452 412.5 410 332 11 97.5 10.5 500
20 HC-40-6T/H 532 452 412.5 410 332 11 97.5 10.5 500
21 HC-40-6M/H 532 452 412.5 410 332 11 97.5 10.5 500
22 HC-45-4T/H 596 504 462.5 460 339 11 105 10.5 560
23 HC-45-4M/H 596 504 462.5 460 339 11 105 10.5 560
26 HC-45-6T/H 596 504 462.5 460 339 11 105 10.5 560
27 HC-45-6M/H 596 504 462.5 460 339 11 105 10.5 560
28 HC-50-4T/H 665 562 516.5 514 376 11 115 10.5 640
29 HC-50-4M/H 665 562 516.5 514 376 11 115 10.5 640
32 HC-50-6T/H 665 562 516.5 514 336 11 115 10.5 640
33 HC-50-6M/H 665 562 516.5 514 336 11 115 10.5 640
34 HC-56-4T/H 710 630 563 560 374 15 115 10.5 721
35 HC-56-4/8T/H 710 630 563 560 374 15 115 10.5 721
38 HC-56-6T/H 710 630 563 560 351 15 115 10.5 721
39 HC-56-6M/H 710 630 563 560 351 15 115 10.5 721
40 HC-63-4T/H 800 710 638 635 399 15 140 10.5 820
41 HC-63-4/8T/H 800 710 638 635 399 15 140 10.5 820
44 HC-63-6T/H 800 710 638 635 376 15 140 10.5 820
45 HC-63-6M/H 800 710 638 635 376 15 140 10.5 820
46 HC-71-4T/H 850 810 714 710 395 20 150 14.5 -
47 HC-71-4/8T/H 850 810 714 710 395 20 150 14.5 -
48 HC-71-6T/H 850 810 714 710 395 20 150 14.5 -
50 HC-71-6M/H 850 810 714 710 395 20 150 14.5 -
51 HC-80-4T/H 970 910 804 800 500 20 180 14.5 -
52 HC-80-4/8T/H 970 910 804 800 500 20 180 14.5 -
54 HC-80-6T/H 970 910 804 800 458 20 180 14.5 -
57 HC-90-4T/H 1170 1110 904 900 511 20 180 14.5 -
58 HC-90-4/8T/H 1170 1110 904 900 511 20 180 14.5 -
60 HC-90-6T/H 1170 1110 904 900 500 20 180 14.5 -
64 HC-100-4T/H 1170 1110 1004 1000 548 20 180 14.5 -
65 HC-100-4/8T/H 1170 1110 1004 1000 548 20 180 14.5 -
67 HC-100-6T/H 1170 1110 1004 1000 498 20 180 14.5 -
Model
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
G (mm)
H (mm)
J (mm)
K (mm)
Contact the supplier
SODECA Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
SODECA, S.L.U.