22009005

Unswitched protective earth module for SIRCO M range 16-40A

Manufacturer SOCOMEC
Description Unswitched protective earth module for SIRCO M range 16-40A
Part Number 22009005
Rate 40
No. of poles 1
Length (mm) 64
Width (mm) 15
Depth (mm) 68
Weight (kg) 7.0000000000000007E-2
Product selection
Selector Part Number Description
1 22009005 Unswitched protective earth module for SIRCO M range 16-40A
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC