22001001

Switched fourth pole module for SIRCO M range 20A

Manufacturer SOCOMEC
Description Switched fourth pole module for SIRCO M range 20A
Part Number 22001001
Rate 20
No. of poles 1
Length (mm) 50
Width (mm) 15
Depth (mm) 68
Weight (kg) 7.0000000000000007E-2
Product selection
Selector Part Number Description
1 22001001 Switched fourth pole module for SIRCO M range 20A
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC