22001011

Switched fourth pole module for SIRCO M range 125A

Manufacturer SOCOMEC
Description Switched fourth pole module for SIRCO M range 125A
Part Number 22001011
Rate 125
No. of poles 1
Length (mm) 53
Width (mm) 26
Depth (mm) 124.6
Weight (kg) 0.2
Product selection
Selector Part Number Description
1 22001011 Switched fourth pole module for SIRCO M range 125A
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC