SIRCO MOT AT

Remotely operated load break switches SIRCO MOT AT

Manufacturer SOCOMEC
Description SIRCO MOT AT 3X250A F 230Vac
Part Number 99153025
Power 250 A
Number of phases I/O 3/3
Length (mm) 360
Width (mm) 360
Depth (mm) 470
Weight (kg) 8
Product selection
Selector Part Number Description Power Number of phases I/O Length (mm) Width (mm) Depth (mm) Weight (kg)
1 99153025 SIRCO MOT AT 3X250A F 230Vac 250 A 3/3 360 360 470 8
9 99153040 SIRCO MOT AT 3X400A F 230Vac 400 A 3/3 470 360 360 8
10 99153063 SIRCO MOT AT 3X630A F 230Vac 630 A 3/3 360 360 470 10
11 99153080 SIRCO MOT AT 3X800A F 230Vac 800 A 3/3 411 370 532 38
12 99153120 SIRCO MOT AT 3X1250A F 230Vac 1250 A 3/3 730 600 800 40
13 99153160 SIRCO MOT AT 3X1600A F 230Vac 1600 A 3/3 730 600 800 40
14 99153200 SIRCO MOT AT 3X2000A F 230Vac 2000 A 3/3 62
15 99153320 SIRCO MOT AT 3X3200A F 230Vac 3200 A 3/3 730 600 800 60
16 99154025 SIRCO MOT AT 4X250A F 230Vac 250 A 3/3 360 360 470 9
2 99154040 SIRCO MOT AT 4X400A F 230Vac 400 A 3/3 470 360 360 9
3 99154063 SIRCO MOT AT 4X630A F 230Vac 630 A 3/3 4.5
4 99154080 SIRCO MOT AT 4X800A F 230Vac 800 A 3/3 40
5 99154120 SIRCO MOT AT 4X1250A F 230Vac 1250 A 3/3 45
6 99154160 SIRCO MOT AT 4X1600A F 230Vac 1600 A 3/3 730 600 800 42
7 99154200 SIRCO MOT AT 4X2000A F 230Vac 2000 A 3/3 730 600 800 55
8 99154320 SIRCO MOT AT 4X3200A F 230Vac 3200 A 3/3 730 600 800 61.5
Part Number
Description
Power
Number of phases I/O
Length (mm)
Width (mm)
Depth (mm)
Weight (kg)
Product Description

SIRCO MOT AT are remotely operated 3/4 pole load break switches. They make and break under load conditions via remote operation and provide safety isolation for any low voltage circuit. This is ensured via volt-free contacts using either a pulse or contactor logic.

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC