95334080

Remotely operated transfer switch ATyS d 4P 800A

Manufacturer SOCOMEC
Description Remotely operated transfer switch ATyS d 4P 800A
Part Number 95334080
Rate 800
No. of poles 4
Length (mm) 391.5
Width (mm) 584
Depth (mm) 321
Weight (kg) 48.8
Product selection
Selector Part Number Description
1 95334080 Remotely operated transfer switch ATyS d 4P 800A
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC