Remotely operated load break switch body SIRCO MOT AT 230VAC 3P 630A
Manufacturer
SOCOMEC
Description
Remotely operated load break switch body SIRCO MOT AT 230VAC 3P 630A
Part Number
99153063
Rate
630
Length (mm)
320.5
Width (mm)
394
Depth (mm)
260
Weight (kg)
10
You are about to be redirected to SamacSys website to finalize your request.Please make sure this software has been installed.
Product selection
Selector
Part Number
Description
1
99153063
Remotely operated load break switch body SIRCO MOT AT 230VAC 3P 630A
Part Number
Description
Contact the supplier
SOCOMECDisponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC
1, Rue de WesthouseBP 1067235 BENFELD cedexwww.socomec.com
SOCOMEC
www.socomec.com
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.General Terms of Use