41503011

Manually operated transfer switch body SIRCOVER UL1008 3P 100A

Manufacturer SOCOMEC
Description Manually operated transfer switch body SIRCOVER UL1008 3P 100A
Part Number 41503011
Length (mm) 176
Width (mm) 244
Depth (mm) 135
Product selection
Selector Part Number Description
1 41503011 Manually operated transfer switch body SIRCOVER UL1008 3P 100A
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC