30UF3010

Load break switch SIRCO 3P 100A stainless steel (304) enclosure red handle

Manufacturer SOCOMEC
Description Load break switch SIRCO 3P 100A stainless steel (304) enclosure red handle
Part Number 30UF3010
Rate 100
No. of poles 3
Length (mm) 152
Width (mm) 254
Depth (mm) 305
Weight (kg) 3
Product selection
Selector Part Number Description
1 30UF3010 Load break switch SIRCO 3P 100A stainless steel (304) enclosure red handle
Part Number
Description
Product Description

Box with door, equipped with handle S01 H.D. • Nema 4x • UL 508A

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC