Insulation Monitoring Device

Manufacturer SOCOMEC
Description IMD ISOM K-40 AC US = AC 110-230 V 50-60 Hz / DC 120-240 V
Part Number 47250120
Weight (kg) 0.4
Product selection
Selector Part Number Description Length (mm) Width (mm) Depth (mm) Weight (kg)
1 47250120 IMD ISOM K-40 AC US = AC 110-230 V 50-60 Hz / DC 120-240 V 0.4
2 47250121 IMD ISOM K-40 DC US = 24 VDC 0.4
3 47250122 IMD ISOM K-40h US = AC 110-230 V 0.4
4 47250123 K-41h 0.4
5 47290110 IMD ISOM DIGIWARE L-60 WITH INTEGRATED INJECTOR 205 180 115 0.56399999999999995
6 47290111 IMD ISOM DIGIWARE L-60t TROPICALIZED WITH INTEGRATED INJECTOR 0.56000000000000005
7 47290112 IMD ISOM DIGIWARE L-60h FOR MEDICAL LOCATIONS 0.56000000000000005
8 47290126 IFL ISOM DIGIWARE F-60 INSULATION FAULT LOCATOR 0.14000000000000001
9 47290127 IFL ISOM DIGIWARE F-60t INSULATION FAULT LOCATOR TROPICALIZED 80 40 120 0.14000000000000001
Part Number
Description
Length (mm)
Width (mm)
Depth (mm)
Weight (kg)
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC